Vehicle Vision Systems

ThermoVision DSL

Go to Product Support
product image

The DSL camera is a vehicle camera system composed of a thermal camera, a color TV camera and a protective lid with an integrated lens cleaning mechanism. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The camera has a 55 or 90 degree FOV.

Contact Sales
  • Uncooled Thermal Camera

    The ThermoVision DSL provides a 640x480 uncooled LWIR imager for reliable, 24/7 vehicle vision.

  • Color Video Camera

    The color video camera has fields of view matched to the thermal camera for increased situational awareness.

  • Flexible Situational Awareness

    With two FOV options for the thermal camera, and IR/TV image blending, ThermoVision DSL gives you the ultimate in vehicle situational awareness.

Contact Sales

Want more information on this product?

Call 1-800-727-3547 to speak with a knowledgeable specialist.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

ThermoVision DSL