Desktop Computer Solution

ThermoVision EFD

Model: ThermoVision EFD, 2 cameras
Go to Product Support
product image

The ThermoVision EFD is an industrial computer that integrates with FLIR thermal imaging cameras to give you an advanced early fire detection system that's ready right out of the box--no programming needed. Built-in software algorithms minimize false alarms from vehicles and other hot sources, giving you the benefit of early warnings without needless disruptions. Compatible with FLIR A615, A315, A65, and A35. ThermoVision EFD comes fully configured for a four-camera setup.

$18,569.00
Contact Sales
  • Built-in Application Software

    Advanced built-in software trends temperatures over time to detect abnormal increases long before they become critical conditions.

  • Simple Setup

    Quickly have the capability of a video wall, trending analysis, custom alarms, recording, and play-back functionality.

  • Minimize False Alarms

    ThermoVision EFD trends and detects temperature increases in the ROI, minimizing false alarms from vehicle exhaust pipes or other hot sources with advanced software algorithms.

Contact Sales

Want more information on this product?

Call (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Operating Temperature
5°C – 40°C (41°F – 113°F)
Dimensions
328 mm × 310 mm × 69 mm (12.91 in × 12.20 in × 2.72 in)
Communication & Data Storage
Audio
1 × line out, 1 × line in
Display Output
1 × HDMI, 1 × DVI, 1 × DisplayPort
LAN
2 × GbE RJ45
Solid State Drive
32 GB for OS and EFD software
System Memory
8 GB
USB
4 × USB 3.0, 2 × USB 2.0 in the front
Imaging & Optical
Compatible FLIR Camera Models
FLIR Ax5, FLIR A315, FLIR A615
Maximum Cameras
2
Video Disk Storage
2 TB
General
CPU
Intel i7
Dimensions
328 mm × 310 mm × 69 mm (12.91 in × 12.20 in × 2.72 in)
Form Factor
Desktop model
List of Contents
T199722 desktop computer unit, quick start guide, power supply, Schuko power cables, network cable
Operating System
Windows 7, embedded
Weight
5.60 kg (12.34 lb)
Environmental & Certifications
Operating Humidity
10% – 90%
Operating Temperature
5°C – 40°C (41°F – 113°F)
Power
Power Requirements
24 V DC, 150 W
Power Unit
External PSU, 100 – 240 V AC, 50 – 60 Hz, 160 W
Related Documents

ThermoVision EFD - Model: ThermoVision EFD, 2 cameras

Change Selection

$18,569.00