ThermoVision SS

Go to Product Support
product image

The SS camera is a vehicle camera system for driver's vision has a horizontal field of view (FOV) of 55 or 90 degrees. The SS system is based on an uncooled thermal camera to provide good situational awareness day and night.

Contact Sales
  • Uncooled Thermal Camera

    The ThermoVision SA90 provides a 640x480 uncooled LWIR imager for reliable, 24/7 vehicle vision.

  • Video Overlays

    Potential graphical video overlays can give the vehicle driver expanded situational awareness, letting them better understand the vehicle's position.

  • Flexible Situational Awareness

    With a thermal camera with two FOV options, the ThermoVision SS gives you the ultimate in vehicle situational awareness.

Contact Sales

Want more information on this product?

Call 1-800-727-3547 to speak with a knowledgeable specialist.

Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

ThermoVision SS