Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

AI-Powered Thermal Traffic Sensor

TrafiSense AI

Model: TrafiSense AI - 632 Go to Product Support
product image

Designed to reliably detect and classify road users, TrafiSense AI is an intelligent thermal imaging sensor for traffic monitoring in complex urban environments. Featuring AI algorithms built on 25+ years of traffic detection and best-in-class thermal imaging, TrafiSense AI delivers continuous vision and data collection for safer, more efficient cities. Capable of tracking multiple objects in any lighting condition, the advanced edge-based AI technology effectively controls intersections, helps protect vulnerable road users, and gathers detailed traffic data for better city planning decisions.

  • Unmatched Detection and Control

    Edge-based AI and 24/7 thermal detection offer advanced intersection control that outperforms other technologies.

  • Futureproof Traffic Insight

    TrafiSense AI captures advanced and high-resolution traffic data for better-informed city planning decisions.

  • Comprehensive Reporting

    Generate sophisticated reports with Acyclica, including heatmaps and turning movement counts, to identify bottlenecks.

Specifications
System Overview
Detection Zones
24 virtual loops for presence detection
8 traffic data zones for classification and counting
8 Bicycle & Pedestrian detection zones
4 Queue Length Monitoring zones
6 Wrong Way Driver detection zones
Functionality
Vehicle, Bicycle and Pedestrian Presence Detection
Traffic Data Collection (Integrated Data)
Queue Length Monitoring
Premium traffic Data Collection (Individual Data) - optional license
Wrong Way Driver Detection - optional license
Communications
Compression
H.264, MPJEG
Configuration
local/remote web page setup via Wi-Fi, PoE or BPL
Electrical
BPL
80 Mbps Broadband over Powerline communication via TI BPL2 Edge interface
Detection Distance
100 - 300 ft
FCC
FCC part 15 class A
Input Power
24-42 VAC / 24-48 VDC
Output Contacts
1 N/O and 1 N/C dry contact direct
4 N/C dry contacts via TI BPL2 EDGE interface (more with additional 4 I/O USB expansion boards)
SDLC to traffic light controller via TI BPL2 EDGE interface and PIM module
Power Consumption
Avg 10.5 W / Peak 15W
Power over Ethernet (PoE)
PoE mode A for configuration, video streaming and data communication
Environmental
EU Directives
EMC 2014/30/EU, RoHS 2011/65/EU, LVD 2014/35/EU
IP Rating
IP 67
Shock & Vibration
NEMA TS2 specs
Temperature Range
-29 to 165°F
Imaging & Optical
Field of View
32°H x 26°V
Frame Rate
30 fps
Resolution
VGA (640 x 480)
Streaming Video
RTSP
Type
Focal Plane Array (FPA)
Uncooled VOx microbolometer Long wave Infrared (7 – 14 µm)
Mechanical
Dimensions (incl mounting bracket)
Vertically mounted: 9.8 in x 6.3 in x 4.7 in
Horizontally mounted:16.2 in x 7.1 in x 4.7 in
Material
All weatherproof UV resistant; aluminum housing with integrated polycarbonate sunshield
Media Gallery
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

TrafiSense AI - Model: TrafiSense AI - 632

Change Selection