Central Security System for Global Event Handling

FLIR TruWITNESS

Go to Product Support
product image

FLIR TruWITNESS® is a revolutionary platform that combines smart mobile sensors and IoT capabilities with the power of the FLIR Cloud. Utilizing real-time video, audio and location data display on FLIR United VMS, TruWITNESS allows video security operations to reach a new level of situational awareness, providing powerful tools for responding to complex threats as they occur.

Security just got smart

  • Mobile Security Platform

    Including person and vehicle-mounted options, TruWITNESS supports mobile connectivity, transmitting video, audio, location data, and other information to the command center.

  • Neighbor Aware™ Inter-Device Connectivity

    TruWITNESS acts as an IoT device, triggering nearby TruWITNESS devices and PTZ cameras to act upon an alarm.

  • Revolutionizes VMS-based operations

    Unlike traditional systems that rely solely on stationary cameras, TruWITNESS and United VMS expand coverage to any location where a security incident may occur.

Specifications
Overview
Real-time Streaming
Video: H.264 Main profile Audio: Advanced Audio Coding (AAC)
Real-time Communication
Built-in 4G LTE Support (nano-SIM)
LED on Screen Display
Battery level (%), network signal strength, recording, streaming and event information
Battery
Up to 12 hours
Compliance & Certifications
Warranty
1 year
Connections & Communications
Location
GPS/GLONASS/Galileo
Environmental
Weather Protection
Sensory IP55 (rain, dirt, dust)
Temperature Range
14°F to 113° F (-10°C to 45°C)
Physical
Weight and Dimensions
Sensory: 31g, 25*26*79 mm PCS: 290g, 80* 122* 30 mm
Power
Battery Charging
6 hours full charge
Input Power
USB for sensory; PoE for charging hub
Storage & Archive
Data Sync
Up to 60:1 offload rate
Video & Recording
Onboard Recording
Video: 1080p 25 fps H.264 Main profile Audio: Advanced Audio Coding (AAC)
Recording Capacity
Up to 48 hours
Contact Sales

Want more information on this product?

Call 1-800-322-3731 to speak with a knowledgeable specialist.

Related Documents

FLIR TruWITNESS