USB2 Cameras

Model: CMLN-13S2M-CS: Discontinued
Go to Product Support
product image

FLIR USB 2.0 machine vision cameras come in compact packages available in both housed and board-level options. They feature GPIO connection and onboard status LED. They also include a tripod mount adapter, C-mount adapter, removable glass/IR filter as well as full compatibility with our FlyCapture API library. For advanced systems needing more than 40 MB/s bandwith, longer cable lengths, or more advanced features and image sensors, please see FLIR’s range of USB3, GigE, and 10GigE cameras.

Contact Sales

Have a question?

Contact Us   Support Resources

Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
CMLN-13S2M-CS
Resolution
1296 × 964
Frame Rate
18
Megapixels
1.3
Chroma
Mono
Sensor Name
Sony ICX445
Sensor Type
CCD
Sensor Format
1/3"
Readout Method
Global shutter
Pixel Size
3.75
Lens Mount
CS-mount
ADC
12-bit
Required Accessories
Lens, Cable, Host Adapter (USB)
Features
Exposure Range
0.01 ms to 10 seconds
Flash Memory
256 KB non-volatile memory
Frame Rate
18
Gain Range
0 dB to 24 dB
Image Processing
Color/Greyscale conversion, gamma, white balance
Partial Image Modes
Pixel binning, ROI
Trigger Modes
Standard, bulb, skip frames, overlapped
User Sets
2 memory channels for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
14.85
Dynamic Range dB
56.77
Power Consumption
2 W
Quantum Efficiency
64 (% at 525 nm)
Saturation Capacity (e-)
6421
Temporal Dark Noise (e-)
8.82
Physical
ADC
12-bit
Auxiliary Output
3.3 V, 150 mA maximum
Chroma
Mono
Dimensions [W x H x L]
25.5 mm × 44 mm × 41 mm
Interface
USB 2.0
Lens Mount
CS-mount
Mass
37 grams
Megapixels
1.3
Non-isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Part Number
CMLN-13S2M-CS
Pixel Size
3.75
Power Requirements
4.745 to 5.25 V via Mini-B USB 2.0 interface or JST 7-pin GPIO connector
Readout Method
Global shutter
Resolution
1296 × 964
Sensor Format
1/3"
Sensor Name
Sony ICX445
Sensor Type
CCD
Serial Port
1 (over non-isolated I/O)
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
Accessories included
5mm CS to C-Mount Adapter, Tripod Mount Adapter (ACC-01-0003)
CPU
3.1 GHz or equivalent CPU
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32–bit or 64–bit)
Port
USB 2.0 Port
RAM
2 GB RAM or more
Required Accessories
Lens, Cable, Host Adapter (USB)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
IIDC v1.31
Warranty
1 year

USB2 Cameras - Model: CMLN-13S2M-CS: Discontinued

Change Selection