USB2 Cameras

Model: FMVU-03MTM-CS: 0.3 MP, 60 FPS, Aptina MT9V022, Mono
Go to Product Support
product image

FLIR USB 2.0 machine vision cameras come in compact packages available in both housed and board-level options. They feature GPIO connection and onboard status LED. They also include a tripod mount adapter, C-mount adapter, removable glass/IR filter as well as full compatibility with our FlyCapture API library. For advanced systems needing more than 40 MB/s bandwith, longer cable lengths, or more advanced features and image sensors, please see FLIR’s range of USB3, GigE, and 10GigE cameras.

Contact Sales

Have a question?

Contact Us   Support Resources

Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
FMVU-03MTM-CS
Resolution
752 × 480
Frame Rate
60
Megapixels
0.3
Chroma
Mono
Sensor Name
Aptina MT9V022
Sensor Type
CMOS
Sensor Format
1/3"
Readout Method
Global shutter
Pixel Size
6
Lens Mount
CS-mount
ADC
10-bit
Required Accessories
Lens, Cable, Host Adapter (USB)
Features
Exposure Range
0.031 ms to 512 ms
Frame Rate
60
Gain Range
0 dB to 12 dB
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Partial Image Modes
Pixel binning, ROI
Trigger Modes
Standard, skip frames
User Sets
2 memory channels for custom camera settings
Performance
Power Consumption
<1 W
Physical
ADC
10-bit
Auxiliary Output
3.3 V, 150 mA maximum
Chroma
Mono
Dimensions [W x H x L]
44 mm × 34 mm × 24.4 mm
Interface
USB 2.0
Lens Mount
CS-mount
Mass
37 grams
Megapixels
0.3
Non-isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 40°C
Part Number
FMVU-03MTM-CS
Pixel Size
6
Power Requirements
4.75 to 5.25 V
Readout Method
Global shutter
Resolution
752 × 480
Sensor Format
1/3"
Sensor Name
Aptina MT9V022
Sensor Type
CMOS
Serial Port
1 (over non-isolated I/O)
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
Accessories included
5mm CS to C-Mount Adapter, Tripod Mount Adapter (ACC-01-0003)
CPU
3.1 GHz or equivalent CPU
Hard Drive
200 MB hard drive space
Port
USB 2.0 Port
RAM
2 GB RAM or more
Required Accessories
Lens, Cable, Host Adapter (USB)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
IIDC v1.31
Warranty
1 year

USB2 Cameras - Model: FMVU-03MTM-CS: 0.3 MP, 60 FPS, Aptina MT9V022, Mono

Change Selection