Solid-state Appliance

USS Edge Client

Support Page (temporary link)
product image

FLIR’s USS Edge Client brings the latest solid state technologies in a small ruggedized appliance that can be deployed in any application. Built to withstand harsh environments, the energy-efficient USS Edge Client is lightweight and compact. The client can be mounted directly onto a monitor.

Solid state server for mobile deployments

  • A client for all environments

    Built to withstand the harshest of environments, the lightweight USS Edge Client can be mounted directly to a monitor.

  • Independent Video Management System (VMS)

    The hard disk USS Edge server allows users to extend video security systems to multiple retail branch locations and remote offces.

  • Rugged design

    The USS Edge client withstands vibrations caused by vehicle or vessel movement, and easily covers entire fleets of buses and trains.

Specifications
Overview
Dimensions
185 x 59 x 113 mm (7.28 x 2.32 x 4.45 in)
Memory
8GB DDR3
Operating System
Microsoft Windows 7 Embedded (x64)
Warranty
3 years
Form Factor
Ultra Small Form Factor
Monitoring
up to 120FPS@1080p/200FPS@720p/300FPS@D1 (10Mbps total)
Processor
Dual-core Intel® Core™ i5 processor
Audio
Audio Controller
HD Audio via mini-DisplayPort output HD Audio via stereo analog jack (mic in/headphone out/speaker out)
Compliance & Certifications
Certifications
Nemko, CE, FCC, RCM, ICES, VCCI, MET
Connections & Communications
Communication
Ethernet: 10/100/1000 (Mbps) WiFi: 802.11b/g/n/ac
Display Output
2 mini-DisplayPort (1.2) - 4K ready
I/O Ports
4 – USB 3.0 | 1 – Audio | 1 – Serial
Environmental
Operating Temperature
0° to 40° C (32° to 104° F)
Physical
Weight
1.8 kg (3.86 lb)
Power
Power Supply
12V DC, 60W
Storage & Archive
Hard Drive
250GB Solid State

Want more information on this product?

Call 201 368-9700 to chat with a knowledgeable specialist.

USS Edge Client