Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Thermal Camera for Drones

FLIR Vue Pro

Model: Vue Pro 336, 35° FOV, 9mm, 30Hz Go to Product Support
product image

Designed for professional use, FLIR Vue Pro is more than a thermal camera, it is a thermal measurement instrument and data recorder that adds tremendous value to your sUAS operations and services.

Sales Contact Contact Sales

Drone Thermal Imaging & Data Recording

  • On-Board Recording

    Vue Pro records digital video and still imagery to a removable micro-SD card so you won’t lose any of your data to transmission loss.

  • MAVLink Integration & PWM Controls

    In addition to MAVLink compatibility for image geo-tagging, the Accessory Port lets you control camera functions in flight by integrating with your drone’s control system.

  • Easy to Configure

    Easy configuration with the FLIR UAS app lets pilots set color palettes, image optimization features, configure PWM inputs without lugging a computer to the field.

4 Ways to Make Drone Inspections More Efficient

4 Ways to Make Drone Inspections More Efficient

To successfully capture accurate drone inspection data, you need to fly in the right conditions, with the right aircraft, and in the right relationship to your target. It is just as important to know how to use the right software to optimize image appearance, batch process images to save time, and more!

Contact Sales

Want more information on this product?

Call 1 866 477 3687 to speak with a knowledgeable specialist.

Specifications
Connections & Communications
Analog Video Output
Yes
Electrical
Input Voltage
4.8 - 6.0 VDC
Power Dissipation [peak]
2.1 W (3.9 W)
Environmental & Approvals
Non-Operating Temperature Range
-55°C to +95°C
Operating Temperature Range
-20°C to +50°C
Operational Altitude
+40,000 feet
Imaging & Optical
Color Palettes
Yes – Adjustable in App and via PWM
Frame Rate
30 Hz (NTSC); 25 Hz (PAL)
HDMI Output
1280x720 @ 50hz, 60hz
Image Optimization
Yes
Invertable Image
Yes – Adjustable in App
IR Camera Resolution
336 x 256
Lens
9 mm; 35° × 27°
Lens Options [FOV for NTSC Analog Output]
9 mm; 34° × 26°
Scene Presets & Image Processing
Yes – Adjustable in App
Spectral Band
7.5 - 13.5 µm
Thermal Imager
Uncooled VOx Microbolometer
Mechanical
Precision Mounting Holes
Two M2x0.4 on each of two sides & bottom One 1/4-20 threaded hole on top
Size
2.26" x 1.75" (including lens)
Weight
3.25 - 4 oz (Configuration Dependant)
Zoom
Yes – Adjustable in App and via PWM
Optional Power & HDMI Video Module
Input Power Range
5 VDC – 28 VDC
Reverse Polarity Protection
Yes
Find a Dealer

Find a Dealer

Ready to buy? See our list of dealers.

Related Documents
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Vue Pro - Model: Vue Pro 336, 35° FOV, 9mm, 30Hz

Change Selection