High Resolution Dual Thermal Zoom Payload

FLIR Vue® TZ20

Go to Product Support
product image

Made in the USA, the VUE TZ20 thermal-zoom payload is designed to improve mission success for drone pilots flying the DJI V2 Matrice 200-series and 300 airframes. Its dual-Boson provides a wide 95-degree field of view for maximum situational awareness and a narrow 18-degree field of view to enable high resolution thermal zoom. The TZ20 puts four times more pixels on target at every zoom level vs. all competitors and offers an unmatched 20x zoom capability. The VUE TZ20 enables expanded search-area S&R missions, law enforcement surveillance in silence, and detailed industrial inspections from a safe stand-off distance. Reduce false positives and make critical decisions faster with the affordable VUE TZ20.

  • Cover Vast Areas in Less Time

    With the VUE TZ20, cover more ground in search & rescue missions by zooming in to targets of interest vs. flying to them to save valuable flight & battery time.

  • See Targets in Detail and Silence

    Without alerting subjects to the presence of a drone aircraft, law enforcement can zoom in on human subjects from at least 0.25 miles away.

  • Ready to Fly Out of The Box

    Plug and play model quickly connects with Skyport V2.0 gimbal and is compatible with DJI V2 M200-series and M300 airframes

Specifications
Overview
Airframe Compatibility
DJI V2 Matrice 200-series and Matrice 300
Dimensions
Payload: 75 × 70 × 55 mm (2.95 × 2.75 × 2.17 in)
With gimbal: 128 × 154 × 141 mm (5.04 × 6.06 × 5.55 in)
Ground Control
DJI Pilot App
Pixel Pitch
12 µm LWIR
Thermal Sensitivity
85 mK @ F/1.0
Weight
640 g
Zoom
5x optical (WFOV/NFOV), 4x digital
Effective zoom: 1x (95°), 5x, 10x, 20x (4.5°)
Electrical & Mechanical
Mechanical Interface
Skyport 2.0 connector, X-Port DJI gimbal
Environmental & Approvals
Environmental Sealing
IP44
Operational & Storage Temperature
-20° to 60°C (-4° to 140°F)
Storage
2 micro SD cards
Tested EMI Performance
FCC part 15 Class B
Imaging & Optical
Array format
2 Boson 640 × 512
IR Camera Optics
Wide FOV: 95° HFOV, 4.9 mm EFL
Narrow FOV: 18° HFOV, 24 mm EFL
Streaming Video
640 × 512 @ 25 Hz
Meter Data
Recording
Still: TIFF, JPEG
Video: MPEG (same as streaming)
Multipage TIFF: wide and narrow FOV
Other
Gimbal Range of Motion
3-axis
Pitch: 30° to -120°
Yaw: ±270°
Power
Electrical Interface
Skyport 2.0, 13.6V/2A
Power Consumption
Typically <8W
Media Gallery
Introducing the FLIR Vue TZ20 Thermal Imaging Camera for Drones
Introducing the FLIR Vue TZ20 Thermal Imaging Camera for Drones
VUE TZ20 Sample Footage | TELEDYNE FLIR
VUE TZ20 Sample Footage | TELEDYNE FLIR
See More in Less Time: Superior Thermal Zoom
See More in Less Time: Superior Thermal Zoom
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

FLIR Vue® TZ20