Premium Aerial Thermal Imaging

DJI Zenmuse XT with Thermal by FLIR

Go to Support Page
product image

Zenmuse XT makes thermal imaging from the air easier than ever. Perfectly integrated, Zenmuse XT combines DJI’s gimbal expertise and image transmission with FLIR’s industry-leading thermal imaging technology. Available in two thermal resolution options, Zenmuse XT is compatible with the DJI Inspire 1 and Matrice 100, 200, and 600 series, providing the ultimate thermal imaging experience for whatever your drone application may be.

Unlock the Possibilities of Sight

  • Integrated high-resolution thermal imaging

    Choose a 640 x 512 or 336 x 256 FLIR thermal camera that integrates seamlessly with DJI’s incredible drone platforms.

  • Complete camera control

    The DJI Go app provides real-time control of color palette selection, level and span, video and still capture, and more.

  • Mission-ready aerial thermal imaging

    Easy to inspect, search, or explore from the air, XT is ideal for firefighting, SAR, infrastructure thermal imaging and more.

Specifications
Overview
Dimensions
103 mm x 74 mm x 102 mm
Exportable Frame Rates
7.5 Hz NTSC; 8.3 Hz PAL
Pixel Pitch
17 µm
Scene Range [high gain]
640 × 512:-13° to 275°F (-25° to 135°C), 336 × 256:-13° to 212°F (-25° to 100°C)
Scene Range [low gain]
-40° to 1022°F (-40° to 550°C)
Spectral Band
7.5 - 13.5 µm
Spot Meter
Temperatures measured in central 4×4
Thermal Imager
Uncooled VOx Microbolometer
Electrical & Mechanical
File Storage
Micro SD Card
Environmental & Approvals
Humidity
5% to 95%
Non-Operating Temperature Range
-22° to 158°F (-30° to 70°C)
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Temperature Shock
5°C/min
Imaging & Optical
Analog Video Display Format
720 × 480 (NTSC); 720 × 576 (PAL)
Angular Vibration Range
� 0.03°
Color and Monochrome Palettes (LUTs)
Yes
Digital Detail Enhancement
Yes
Digital Zoom
640×512: 2x, 4x, 8x ,336×256: 2x, 4x;
FPA & Digital Video Display Formats
640 × 512; 336 × 256
Full Frame Rate
640 × 512:30 Hz (NTSC) 25 Hz (PAL), 336 × 256:30 Hz (NTSC) 25 Hz (PAL)
Image Optimization
Yes
Mount
Detachable
NTSC/PAL (field switchable)
Yes
Polarity Control [black hot & white hot]
Yes
Sensitivity [NEdT]
<50 mK at f/1.0
Video Format
MP4
Photo Format
JPEG, TIFF
Pan-Tilt
Controllable Range
Tilt:+35° to -90°; Pan:±320°; Roll:±15°
Mechanical Range
Tilt:+45° to -135° Pan:±320° Roll:±45°
Performance
Max controllable speed
120°/s
Video & Recording
Video Resolution
4K Ultra HD: 3840×2160 29.97p FHD: 1920×1080 29.97p

Want more information on this product?

Call 1 866 477 3687 to chat with a knowledgeable specialist.

DJI Zenmuse XT with Thermal by FLIR