BF2020-1170Wx295H-noLogo.jpg

Hurry! Sale ends December 6th, 2021!

Questions? Give us a call at 800-254-0630

Featured Items

FLIR TG165-X
FLIR TG165-X

80x60 MSX® Thermal Camera

$399.99 $339.99
Save $60!
FLIR TG267
FLIR TG267

160x120 MSX® Thermal Camera

$499.99 $424.99
Save $75!
FLIR C3-X
FLIR C3-X

128x96 Compact Thermal Camera

$519.99 $449.99
Save $70!
FLIR E54
FLIR E54

320x240 Advanced Thermal Imaging Camera

$5,099.00 $3,995.00
Save $1,100

FLIR ONE Deals - Thermal Camera for Smartphones

FLIR ONE Pro
FLIR ONE Pro

For iOS - 160x120 Resolution

$409.99 $349.99
Save $60
FLIR ONE Pro
FLIR ONE Pro

For Android USB-C - 160x120 Resolution

$409.99 $349.99
Save $60
FLIR ONE Gen 3
FLIR ONE Gen 3

For iOS - 80x60 Resolution

$229.99 $194.99
Save $35
FLIR ONE Gen 3
FLIR ONE Gen 3

For Android USB-C - 80x60 Resolution

$229.99 $194.99
Save $35

Discontinued & Open Box Models

FLIR E6-XT Wifi Open Box
FLIR E6-XT Wifi Open Box

240x180 Infrared Camera with Extended Temperature Range

$2,039.00 $1,699.00
Save $340!
Discontinued
E95 with 24˚ Lens Open Box
E95 with 24˚ Lens Open Box

464x348 Thermal Camera with 24˚ Lens

$9,999.00 $8,450.00
Save $1,549!
E86 with 24˚ Lens Open Box
E86 with 24˚ Lens Open Box

464×348 Thermal Camera with 24˚ Lens

$11,219.00 $9,535.00
Save $1,680!
Discontinued
E85 with 24˚ Lens Open Box
E85 with 24˚ Lens Open Box

384x288 Thermal Camera with 24˚ Lens

$8,750.00 $6,950.00
Save $1800!
FLIR T1020 Open Box
FLIR T1020 Open Box

HD Thermal Camera with 28˚ Lens & Viewfinder

From $41,500.00 $29,950.00
Save $12,000!
Discontinued
T660 Open Box
T660 Open Box

640x480 Thermal Camera with 25˚ Lens

$29,995.00 $19,995.00
Save $10,000!
Discontinued
T620 Open Box
T620 Open Box

640x480 Thermal Camera with 25˚ Lens

$27,500.00 $16,500.00
Save $11,500
T540 Open Box
T540 Open Box

464x348 Thermal Camera with 24˚ Lens

$14,999.99 $13,495.50
Save Over $1,500!
Sold Out

Firefighting

FLIR K1
FLIR K1

Situational Awareness Camera 160x120

$599.00 $499.99
Save $100
K33
K33

High performance TIC 240x180

$3,245.00 $2.795.00
Save $450!
FLIR K45
FLIR K45

High Performance TIC 240X180 (3 Button)

$4,495.00 $2,995.00
Save $1500!
FLIR K53
FLIR K53

High performance TIC 320x240

$5,345.00 $4,295.00
Save $1050!
FLIR K55
FLIR K55

High performance TIC 320x240 (3 Button)

$5,995.00 $4,495.00
Save $1500!
FLIR K65
FLIR K65

NFPA Compliant TIC 320x240 (3 Button)

$6,995.00 $5,245.00
Save $1750!
Kxx In-Truck Charger
Kxx In-Truck Charger

$753.99 $500.00
Save $253!

HVAC & Electrical

DM166
DM166

Imaging TRMS Multimeter

$509.99 $399.99
Save 40%
DM90
DM90

TRMS Multimeter with Type K Temp

$259.99 $179.99
Save 25%
CM72
CM72

True RMS Clamp Meter

$209.99 $139.99
Save 30%
CM55
CM55

Flexible Clamp Meter 10 inch

$239.99 $149.99
SAVE 30%
Extech MG325
Extech MG325

CAT IV Insulation Tester/True RMS MultiMeter

$549.99 $299.99
Save $250!
Extech MG302-ETK
Extech MG302-ETK

Test and measurement kit for electrical

$529.00 $399.99
SAVE 20%
Extech MN25
Extech MN25

MiniTec™ Digital MultiMeter

$32.99 $19.99
Save 40%
ET60: Voltage/Continuity Tester
ET60: Voltage/Continuity Tester

7-Range AC/DC Voltage Tester with LED Indicators and NCV Detector

$43.99 $24.99
Save 40%
Sold Out

Tool Box Necessities

CA-FLIRTB
CA-FLIRTB

FLIR Tool Bag

$39.99 $19.99
Save 50%
Extech DT500
Extech DT500

Laser Distance Meter with Bluetooth®

$232.99 $149.99
Save 35%
RT50
RT50

Receptacle Tester with GFCI Check

$15.99 $8.99
Save 40%

Environmental Health &  Safety

Extech CO260
Extech CO260

Indoor CO/CO₂ Meter

$768.90 $649.99
Save 15%
Extech CO250
Extech CO250

Portable Indoor Air Quality CO2

$409.99 $349.99
Save 15%
Extech CO240
Extech CO240

Indoor Air Quality, Carbon Dioxide

$319.99 $269.99
Save 15%
Extech CO220
Extech CO220

Desktop Indoor Air Quality CO2

$269.99 $229.99
Save 15%
Extech CO210
Extech CO210

Desktop Indoor Air Quality CO2

$340.99 $289.99
Save 15%
Extech CO100
Extech CO100

Measures Carbon Dioxide (CO₂)

$307.99 $249.99
Save 15%

Automotive

HD780: Digital Manifold/Pressure Gauge
HD780: Digital Manifold/Pressure Gauge

Dual-Input Heavy-Duty Pressure/Type-K Temperature Meter

$549.99 $299.99
Save 45%