BF2020-1170Wx295H-noLogo.jpg

Black Friday Savings Start Now! Save up to 50% on select models!

Questions? Give us a call at 800-254-0630

Featured Items

New
FLIR ONE Edge Pro
FLIR ONE Edge Pro

Thermal Camera - Wireless Connectivity for iOS® & Android™ (160x120)

$549.99 $449.99
Save $100
FLIR ONE Gen 3
FLIR ONE Gen 3

For iOS (80x60)

$229.99 $179.99
Save $50
FLIR ONE Gen 3
FLIR ONE Gen 3

For Android USB-C (80x60)

$229.99 $179.99
Save $50
FLIR C5
FLIR C5

Compact Thermal Camera (160x120)

$819.00 $599.00
Save $220

FLIR Ex XT Series: Extended Temperature Range Infrared Cameras

FLIR E8-XT
FLIR E8-XT

Infrared Camera w/ Extended Temperature Range (320x240)

$3,399.00 $2,999.99
Save $399!
FLIR E6-XT WiFi
FLIR E6-XT WiFi

Infrared Camera w/ Extended Temperature Range (240x180)

$2,349.00 $1,349.00
Save $1,000
E5-XT with Wi-Fi
E5-XT with Wi-Fi

Infrared Camera w/ Extended Temperature Range (160x120)

$1,629.00 $1,499.00
Save $130
FLIR E4 WiFi
FLIR E4 WiFi

Infrared Camera with MSX® (80x60)

$1,049.00 $699.99
Save $349

Premium Handheld - Lowest Price Ever!

FLIR E54
FLIR E54

Advanced Thermal Imaging Camera (320x240 Resolution)

$5,900.00 $4,900.00
Save $1,000

TG Series - Infrared Guided Measurement

FLIR TG297
FLIR TG297

Industrial High Temp Thermal Camera (160x120 Resolution)

$1,119.00 $799.99
Save $319!
FLIR TG275
FLIR TG275

Thermal Camera for Automotive Diagnostics

$1,019.00 $650.00
Save $369
FLIR TG267
FLIR TG267

MSX® Thermal Camera (160x120)

$559.00 $449.00
Save $110!
FLIR TG165-X
FLIR TG165-X

MSX® Spot Thermal Camera (80x60 Resolution)

$455.99 $299.00
Save $156

Moisture Meters

MR176
MR176

IGM™ Moisture Meter with Replaceable Hygrometer

$1,109.00 $899.00
Save $210
FLIR MR77
FLIR MR77

5-in-1 Moisture Meter with METERLiNK™

$789.00 $599.00
Save $190

Featured Thermal Monoculars

Breach PTQ136
Breach PTQ136

Multifunctional Thermal Imaging Monocular (320x256 Resolution)

$2,899.00 $2,299.00
Save $600
New
FLIR Scout TKx
FLIR Scout TKx

Pocket-Sized Thermal Monocular (80x60 Resolution)

$699.00 $399.00
Save $200

Firefighting

FLIR K65
FLIR K65

NFPA Compliant TIC 320x240 (3 Button)

$7,699.00 $4,995.00
Save $2,700
FLIR K55
FLIR K55

High performance TIC 320x240 (3 Button)

$6,599.00 $4,495.00
Save $2,100
FLIR K53
FLIR K53

High performance TIC 320x240

$5,879.00 $3,995.00
Save $1,884
FLIR K45
FLIR K45

High Performance TIC 240X180 (3 Button)

$4,949.00 $3,495.00
Save $1,454
K33
K33

High performance TIC 240x180

$3,569.00 $2.995.00
Save $574
K2
K2

Compact TIC with MSX®

$1,539.00 $999.00
Save $540!
FLIR K1
FLIR K1

Situational Awareness Camera 160x120

$719.00 $499.00
Save $220
Kxx In-Truck Charger
Kxx In-Truck Charger

$859.00 $550.00
Save $309

Tool Box Necessities

TG56
TG56

30:1 Spot IR Thermometer with Type K Thermocouple

$218.99 $99.99
Save $119
CM275
CM275

IGM™ Clamp Meter with Datalogging (Wireless)

$779.99 $389.00
Save $390
CA-FLIRTB
CA-FLIRTB

FLIR Tool Bag

$39.99 $19.99
Save 50%
MO280: Pinless Moisture Meter
MO280: Pinless Moisture Meter

Provides non-invasive moisture measurements

$99.99 $86.00
Save 14%
Extech PRT200
Extech PRT200

Non-Contact Phase Sequence Tester

$212.99 $167.99
Save 21%
Extech BR250
Extech BR250

Video Borescope/Wireless Inspection Camera

$199.99 $99.99
Save 50%
Extech 42275
Extech 42275

Temperature/Humidity Datalogger Kit with PC Interface

$219.99 $79.00
Save 64%
Extech PH100
Extech PH100

ExStik® pH Meter

$103.99 $94.99
Save 8%
Extech AN100
Extech AN100

CFM/CMM Mini Thermo-Anemometer

$188.99 $174.99
Save 7%
Extech HT30
Extech HT30

Heat Stress WBGT Meter

$188.99 $174.99
Save 7%
Extech LT300
Extech LT300

Light Meter

$211.19 $174.99
Save 17%
Extech CT70
Extech CT70

GFCI and AC Circuit Analyzer

$234.29 $199.99
Save 14%
Extech LT40
Extech LT40

LED Light Meter

$127.99 $99.99
Save 21%
Extech MA445
Extech MA445

400A True RMS AC/DC Clamp Meter + NCV

$106.99 $89.99
Save 15%
Extech RHT10
Extech RHT10

Humidity and Temperature USB Datalogger

$94.99 $89.99
Save 5%
Extech TL809
Extech TL809

Electronic Test Lead Kit

$18.99 $14.99
Save 21%

Discontinued & Open Box Models

E96 with 24˚ Lens Open Box
E96 with 24˚ Lens Open Box

640×480 Thermal Camera with 24˚ Lens

$13,549.00 $10,395.00
Save $3,154
E76 with 24˚ Lens Open Box
E76 with 24˚ Lens Open Box

320×240 Thermal Camera with 24˚ Lens

$7,999.00 $6,069.00
Save $1,930
T540 Open Box
T540 Open Box

464x348 Thermal Camera with 24˚ Lens

$16,439.00 $11,995.00
Save $4,444
FLIR T840 with 25° lens - Open Box
FLIR T840 with 25° lens - Open Box

x348 Thermal Imaging Camera

$22,659.00 $16,950.00
Save $5,709