All Automotive Solutions
Applications
Capabilities
All Defense Solutions
All Industrial Applications
All ITS Solutions
All Marine Solutions
All Outdoor Solutions
All Professional Trades Solutions
All Public Safety Solutions
All R&D Solutions
All Security Solutions
All Smart Cities Solutions
True RMS Clamp Meter
Flexible Clamp Meter 10 inch
True RMS Clamp Meter with Accu-Tip™
Imaging TRMS Multimeter
True RMS Industrial Multimeter
HVAC TRMS Digital Multimeter
Thermal Imager IR Thermometer with MSX®
High Voltage Detector
Provides non-invasive moisture measurements
Video Borescope/Wireless Inspection Camera
Cable Locator and Tracer
Wireless Datalogging CAT IV True RMS Multimeter
Portable Indoor Air Quality CO2
Desktop Indoor Air Quality CO2
Compact Microwave Leakage Detector for Measuring High Frequency Radiation Levels
Shock-Resistant Videoscope
Part: VSA4-1-W
Part: VSA4-1M-W
Part: VSA2-1-W
Part: VSA2-2M-W
Part: VSA2-2
Part: VSA2-2M
Part: VSS-20
Part: VSC58-30M
High Definition Videoscope
Wired Handset with Articulating Probe (1m)
Wireless Handset with Articulating Probe (2 m)
5.5mm VideoScope Camera Head
Flexible 1m Videoscope Cable with 5.5mm Camera and Macro Lens
5.8mm VideoScope Camera Head