FLIR IR Window Program

Purchase a minimum of 75 qualifying FLIR IR Windows and Receive a FREE FLIR E75 Advanced Thermal Imaging Camera

Valid: Oct 1 - Dec 31, 2019

FLIR infrared inspection windows provide a:

  • Return on Investment: 3x faster inspections, decreased cost per inspection, and NFPA 70E 2018 compliance
  • Return on Reliability: Ability to thermally inspect more of your equipment more frequently to reduce downtime
  • Return on Safety: Reduce risk during routine inspections by keeping cabinets closed
ModelDescription
Circular
IRW-3C 3" Aluminum InfraRed Window
IRW-4C 4" Aluminum InfraRed Window
IRW-3S 3" Stainless Steel InfraRed Window
IRW-4S 4" Stainless Steel InfraRed Window
Large Format
IRW-12PC 12" Aluminum Large Format IR Inspection Window
IRW-24PC 24" Aluminum Large Format IR Inspection Window
IRW-12PS 12" Stainless Steel Large Format IR Inspection Window
IRW-24PS 24" Stainless Steel Large Format IR Inspection Window
Free with Purchase of 75 or More Qualifying Infrared Inspection Windows
E75-42 Advanced Thermal Camera w/MSX 320 x 240 Resolution/30Hz w/42° Lens

To Qualify for and Redeem your Promotional Offer:

  1. Purchase a minimum of 75 FLIR Infrared Inspection Windows (May be a combination of IRW-3C, IRW-4C, IRW-3S, IRW-4S, IRW-12PC, IRW-24PC, IRW-12PS, and or IRW-24PS IR Windows. Large Format IR Windows may only be up to 50% of your order.) from FLIR Systems, Inc., its affiliates, or an authorized distributor or representative.
  2. Completely and accurately provide all of the required customer information in form.
  3. See Promotion Terms, Conditions, Limitations and Exclusions for additional requirements and other important information.
  4. Mail the ORIGINAL completed redemption form along with a legible copy of your original invoice (purchase order copies are not acceptable) to:

    FLIR Systems Inc.
    9 Townsend W.
    Nashua, NH 03063
    Attn: IR Window Promotion

  5. Or visit www.flir.com/IRWpromo and complete the online form.
    To check the status of your rebate, please email rebates.thermography@flir.com

 

Terms & Conditions:

  • Limited to one E75-42 (78503-0101) per person or location. Orders may not be split to receive additional IR cameras. Qualifying IR Windows purchases must be on one invoice.
  • Promotion is for end-users only.
  • A maximum 50% of the order may be made up of Large Format Windows
  • Signature required at time of IR Camera product delivery. No PO Boxes accepted.

 

Eligibility: This promotion is open only to legal U.S. residents age 18 or older. Void where prohibited. Offer not valid for groups or clubs. Employees of FLIR Systems Inc or any of its subsidiaries, affiliates, suppliers, distributors, advertising, promotional or other agencies or entities involved with this promotion, and members of their immediate families and/or thos residing in the same household (whether related or not) of each of the above are not elibible to participate in this promotion. For enquiries regarding the status of your cliam, please email rebates.thermography@flir.com. Complete the rebate coupon and submit all required information to the address on the coupon. Must be postmarked no later than January 18, 2020. Please maintain a photocopy for your personal records of the information you are mailing. All submitted proofs of purchase become the property of FLIR Systems Inc. and will not be returned. FLIR is not responsible for lost, late, incomplete, damaged, or misdirected mail. Fraudulent submissions of multiple requests could result in federal prosecution under the U.S. Mail Fraud Statutues (18USC, Section 1341 and 1342). Allow 10-12 weeks for processing. Offer good in the USA only. Offer void if cash register tape or proof of purchase is reproduced. Offer void where prohibited, taxed or restricted by law. This offer is valid for end-users only. Offer limited to product in stock during time of promotion. Promotion may be modified or cancelled at any time. No rain checks.

Related Articles