Upgrade to the Optical Gas Imaging Industry Leader
RECEIVE UP TO $15,000 TOWARDS A NEW GF-SERIES CAMERA
Trade in your non-FLIR gas finding camera for a new GF-Series from FLIR. With a model fit for every budget, this promotional trade-in discount makes upgrading to the industry leader an easy decision.
FLIR optical gas imaging cameras allow you to visualize leaks so you can pinpoint the exact source of the emissions and begin repairs immediately, bolstering a culture of safety. Upgrading to a FLIR model can provide the reliability, image quality, and peace of mind needed for a successful leak detection and repair program.
What kind of camera do you need?
uncooled OGI
The ground-breaking GF77 Gas Find IR camera series offers the flexibility to detect sulfur hexafluoride (SF6), ethylene, or ammonia for electrical utility, agriculture, and public safety applications. Simply by switching lenses, this camera can detect methane, R-134a, sulfur dioxide, and more at natural gas facilities, chemical plants, or in industrial manufacturing. The GF77 Gas Find IR Series is an affordable choice for uncooled gas detection.
COOLED OGI
You can also upgrade to the FLIR GF306, the industry standard for cooled gas detection. This camera features a cooled sensor for increased gas sensitivity, temperature calibration up to 500°C (932°F), and FLIR-patented High Sensitivity Mode (HSM). With the portable, non-contact GF306, you can quickly scan substations for leaks while maintaining a safe distance from high-voltage equipment.
Fill in the contact form so we can help you select the camera that’s best for you and your budget. Your local FLIR Sales Manager will contact you regarding the promotion and additional trade-in offers on many models of OGI cameras.