What cameras are supported in ResearchIR / ResearchIR MAX ?
ResearchIR | ResearchIR MAX | |
Camera Support | ||
A325 | Supported | Supported |
A320 | Supported | Supported |
A3XXsc | Supported | Supported |
A6XXsc | Supported | Supported |
T3XX | Supported | Supported |
T4XX | Supported | Supported |
T6XX | Supported | Supported |
ixx | Supported | Supported |
SC6XX | Supported | Supported |
SC6XX Windowing | Not Supported | 120 Hz max |
GF3XX | Supported | Supported |
Exx | Supported | Supported |
ATS Cameras | Not Supported | Supported |