FLIR ISC9901

InSb, 640 × 512 format, 20 micron pitch

The ISC9901 is a large format ROICs compatible with P-on-N detectors like InSb, QWIP, InGaAs, and MCT, this 640 × 512 array is a small brother to our ISC9803 device, with a smaller pixel pitch of 20 microns. It offers advanced features like windowing, image transposition, adjustable gain, and multiple output channels allowing date rates of up to 97 frames/sec for full frame operation and 930 frames/sec for small window sizes.

Hadron 320

Pre-integrated RGB / Thermal Module

The FLIR® Hadron™ 320 is SWaP+C optimized RGB/Thermal module designed for simplicity and performance. This light weight, low power, compact form factor includes a 12MP RGB camera, Boson thermal camera (with shutter), complete integration of IMU and can operate at up to 60 Hz. Hadron’s design ensuring maximum battery life and run time, especially when saving space and weight matter. With addition of this small module you can offer your customers the power of thermal.

FLIR ISC0002

640 × 512 Low Background ROIC

The ISC0002 is a 640 × 512 format, 25-micron pitch device, designed for low background applications. A CTIA front end circuit is used and the readout noise in the high gain mode is less than 70 electrons. Compatible with P-on-N detectors such as InGaAs, SLS and MCT, this large format ROIC supports the same advanced features as the other standard ROICs, snapshot mode, adjustable integration time and gain, skimming, power and current adjustments, and additionally supports selectable integration capacitors (39K or 1.9M electrons).

FLIR ISC1202

Large format readout integrated circuit (ROIC) optimized for Indium Gallium Arsenide (InGaAs) infrared detectors

The ISC1202 is a 640 × 512 format, 15-micron pitch ROIC optimized for low background applications. A CTIA front end circuit is used and the readout noise in the high gain mode is less than 35 electrons. Compatible with P-on-N detectors such as InGaAs, SLS and MCT, this large format ROIC supports the same advanced features as the other standard ROICs, snapshot mode, adjustable integration time and gain, power and current adjustments, and additionally supports 3 selectable integration capacitors (41K, 118K or 1.38M electrons).

LWIR Zoom Lens Assemblies

Lenses for Long-Wave Infrared (LWIR) Cameras for 8-14 µm

Teledyne FLIR custom and off-the-shelf long-wave infrared (LWIR) continuous zoom (CZ) optical assemblies and lenses are for integrators and operators who do not compromise on quality. All lens assemblies have near diffraction limited performance and include advanced features that ensure continuous focus through the zoom. Formerly New England Optical Systems (NEOS) and now part of Teledyne FLIR, the world-class technical services team provides product support and can also develop new or customize existing lens assemblies for a camera, application, and mission. Designed to maximize infrared-camera performance, the LWIR CZ lens assemblies provide the competitive advantages required in the field and marketspace for a wide range of defense, security, and commercial applications.

FLIR ISC0309

Large format readout integrated circuit (ROIC) optimized for Indium Antimonide (InSb) and Quantum Well (QWIP) infrared detectors

The ISC0309 is the replacement device for the ISC9803 and is form, fit and function the same large format ROIC. Compatible with P-on-N detectors such as InSb, QWIP, InGaAs, and MCT, this 640 × 512 format, 25-micron pitch is the big brother to our ISC9705 device. It offers the same set of advanced features such as windowing, adjustable gain, snapshot integration, interlaced/non-interlaced readout, power adjustment, as well as multiple output channels allowing date rates of up to 107 frames/sec for full frame operation and 14,160 frames/sec for small window sizes.

Forge 5GigE

Available in Q4

The Forge is based on an all-new camera platform designed to support a feature and sensor set to easily build robust and powerful systems faster. It offers flexible link speeds as well as the ability to go beyond 5GigE performance and control data transfer to the host. With OEMs in mind, the Forge provides features for easy integration, a seamless upgrade path from 1GigE systems and supports a choice of SDK’s and GigE Vision compliant software packages.

Neutrino® IS Series

HOT MWIR Camera Module + Continuous Zoom Lens

Neutrino IS series combines Teledyne FLIR’s world-class mid-wavelength infrared (MWIR) OEM camera modules and continuous zoom (CZ) lenses to offer high–performance imaging solutions with various FPA resolutions and CZ zoom/FOV ranges. Neutrino IS lowers development and manufacturing risk and improves time-to-market. Cutting-edge HOT FPAs, long life and low vibration linear coolers, common camera interfaces, and fully athermalized lenses make for the best-in-class solution. Each camera module and lens are designed for each other, providing optimal performance not achievable when buying and integrating cameras and lenses from multiple sources.

Teledyne FLIR Neutrino IS series is simply the best technical solution available. With nearly off-the-shelf delivery, industry-leading two-year warranty, real price competitiveness and well-known product support and product reliability, it offers the lowest risk solution. The Neutrino IS is an OEM camera module that is intended to be integrated into a higher level system.

Firefly DL

On-Camera Deep Learning

Deep learning is a powerful tool for system designers to quickly automate complex and subjective decision making and deliver higher quality products and improved productivity. Deploy your trained neural network to the FLIR Firefly DL with Neuro technology and reduce system cost and complexity by making decisions on-camera without host PC. With its very small size, low weight and power consumption, the Firefly DL camera is ideal for embedding into mobile, desktop, and handheld systems.

FLIR ISC0404

Mega-pixel format readout integrated circuit (ROIC) optimized for Indium Antimonide (InSb), Type-II strained-layer superlattice (T2SLS) and Quantum Well (QWIP) infrared detectors

The ISC0404 is a 1024 × 1024 format ROIC with 18-micron pixel pitch. Designed for use with P-on-N detectors such as InSb, InGaAs, and T2SLS detectors, this array offers the same advanced feature set as all of our standard designs, including multiple output channels allowing data rates of up to 120 frames/sec for full frame operation and 2054 frames/sec for small window sizes. The charge capacity is >10M electrons and the bias adjustment is 600mV.

Neutrino® Ground ISR Series

MWIR Camera Module + Continuous Zoom Lens

Neutrino Ground ISR series is a turnkey solution for integrators developing ground-based intelligence, surveillance, and reconnaissance (ISR) systems. It combines Teledyne FLIR’s world-class mid-wavelength infrared (MWIR) camera modules and continuous zoom (CZ) lenses with market-leading image processing and control electronics from InVeo Designs LLC to offer high–performance ISR solutions with a low switching cost. The ITAR-free Neutrino Ground ISR series reduces development risk and time-to-market by providing a factory-integrated MWIR imaging system with a reliable, long-life linear cooler, industry-leading two-year warranty, and industry-adopted imaging electronics.

The Neutrino SX12 ISR1200 is the inaugural Neutrino Ground ISR series model. With a 1280×1024/12 µm resolution focal plane array (FPA), a 120 mm to 1,200mm CZ lens, and advanced image processing, it is the ideal OEM camera module for integration into long-range ground ISR, perimeter surveillance, border surveillance, and counter-UAS (CUAS) systems.

Blackfly S USB3

The Blackfly® S leverages the industry’s most advanced sensors in an ice-cube form factor. It is packed with powerful features enabling you to easily produce the exact images you need and accelerate your application development. This includes both automatic and precise manual control over image capture and on-camera pre-processing. The Blackfly S is available in GigE, USB3, cased, and board-level versions.

FLIR ISC0904

Mega-pixel format readout integrated circuit (ROIC) optimized for Type-II strained-layer superlattice (T2SLS) and MCT infrared detectors

The ISC0904 is 1K × 1K format, 18-micron pixel pitch device. It is derived from the ISC0404 but designed for N-on-P detectors such as strained-layer superlattice devices or MCT. The 18-micron pixel pitch is identical and the user interface is similar. The ISC0904 has a well capacity of 11M electrons and can be operated in 4, 8 or 16 output mode. A frame of 120 Hz can be achieved for 1024 × 1024 pixels using the 16-output mode.

Neutrino® SWaP Series

SWaP+C Optimized HOT FPA MWIR Camera Module

The VGA-resolution Neutrino LC and newly-released SXGA-resolution Neutrino SX8 provide best-in-class MWIR imagery and data in a small, lightweight package. Based on Teledyne FLIR’s High Operating Temperature (HOT) FPA technology and linear micro-cooler, SWaP series OEM camera modules are designed for ruggedized products requiring long life, low-power consumption, and quiet, low-vibration operation. Both are ideal for small gimbals and airframes, handheld devices, security cameras, targeting devices, and asset monitoring applications.

The Neutrino SWaP Series is simply the best technical solution available. With nearly off-the-shelf delivery (ITAR free), industry-leading two-year warranty, real price competitiveness and well-known product support and product reliability, it also offers the lowest risk solution. The Neutrino SWaP is an OEM camera module that is intended to be integrated into a higher level system.

Blackfly S GigE

The Blackfly® S leverages the industry’s most advanced sensors in an ice-cube form factor. It is packed with powerful features enabling you to easily produce the exact images you need and accelerate your application development. This includes both automatic and precise manual control over image capture and on-camera pre-processing. On-camera features including IEEE1588 clock synchronization and full compatibility with popular third-party software supporting GigE Vision, gives system designers the tools to quickly develop innovative solutions. GigE models featuring Lossless Compression (LLC) are also available with higher maximum frame rates and lower bandwidth requirements, helping maximize output without compromising image quality. The Blackfly S is available in GigE, USB3, cased, and board-level versions.

FLIR ISC0802

HD format readout integrated circuit (ROIC) optimized for Indium Antimonide (InSb) infrared detectors

The ISC0802 is a 1344 × 784 format, 14-micron pixel device designed for use with low reverse bias detectors such as InSb or MCT. This HD format ROIC can operate in 4, 8 or 16 output mode, achieving a 120 Hz frame rate in 16-output mode. The ISC0802 supports windowing, adjustable integration time, integrate-while-read or integrate-then-read modes as well as adjustable bias and power settings.

Neutrino® Performance Series

High Resolution MWIR Camera Modules

The performance series includes the FLIR Neutrino QX and SX12. Neutrino SX12 is a 1280×1024/12 µm resolution focal plane array (FPA) and has a frame rate of 120 Hz at 720P and >60 Hz for SXGA. Neutrino QX is a 2048×1536/10 µm FPA and has a frame rate of 60 Hz at 1080P and >30 Hz for QXGA. Neutrino Performance Series is ideal for ground or airborne intelligence, surveillance and reconnaissance (ISR), targeting, counter-UAS solutions and Wide Area Motion Imagery (WAMI) applications. The industry-standard interfaces, simple and powerful software controls, complete product documentation and Teledyne FLIR technical support reduces product development risk and shortens time to market. The Neutrino is an OEM camera module that is intended to be integrated into a higher level system.

FLIR ISC1308

Dual Polarity 2-Color, HD 1280 × 1024, 12 micron pitch

The ISC 1308 is a dual polarity, dual band 1280 × 1024 format, 12-micron pitch ROIC. This ROIC can be operated as a dual or single-color device. The ROIC has been specifically designed to allow for both polarities of detectors to be placed back-to-back and to connect to the ROIC through the one input pad to obtain a two-color image. The ISC1308 supports multiple output mode, windowing, adjustable integration time and mode, two integration capacitors and adjustable bias settings.

MWIR Zoom Lens Assemblies

Lenses for Mid-Wave Infrared (MWIR) Cameras for 3-5 µm

Teledyne FLIR custom and off-the-shelf mid-wave infrared (MWIR) continuous zoom (CZ) optical assemblies and lenses are for integrators and operators who do not compromise on quality. All lens assemblies have near diffraction limited performance and include advanced features that ensure continuous focus through the zoom. Formerly New England Optical Systems (NEOS) and now part of Teledyne FLIR, the world-class technical services team provides product support and can also develop new or customize existing lens assemblies for a camera, application, and mission. Designed to maximize infrared-camera performance, the MWIR CZ lens assemblies provide the competitive advantages required in the field and marketspace for a wide range of defense, security, and commercial applications.

Blackfly S Board Level

The FLIR Blackfly Board Level variants are high performance, machine vision, area scan cameras designed for embedding into tight spaces. Unlike many board level cameras, it boasts a rich feature set applied to the latest CMOS sensors; the same feature set as the cased version. It is ready for integration with proven compatibility with popular SBCs and SOMs. The Blackfly S board level models enable OEMs to develop smaller, lighter, and lower cost solutions with embedded system connectivity and rich features.

FLIR ADK

Thermal Vision for ADAS and AV Developers

Thermal infrared cameras are the best sensor technology for pedestrian and animal detection, day or night. The FLIR ADK is a cost-effective way to develop the next generation of automotive thermal vision in advanced driver assistance systems (ADAS) and autonomous vehicles (AVs). ADK provides the critical data needed to improve automated decision-making in vehicle safety functions, including automatic emergency braking (AEB). The rugged, IP67-rated enclosure incorporates a heated window for all-weather driving. With GMSL, USB, and FPD-Link interface options available from Teledyne FLIR, integration is plug-and-play.

Interested in a thermal vision enhancement system for today’s vehicles? Please see the PathFindIR II linked below.

FLIR ISC1504

Mega-pixel format readout integrated circuit (ROIC) optimized for Indium Gallium Arsenide (InGaAs) infrared detectors

The ISC1504 is our largest format ROIC, optimized for InGaAs/VisGaAs detectors. This 1920 × 1080 format, 10-micron pitch device uses a CTIA input circuit for P-on-N detectors. The ISC1504 supports anti-blooming, input skimming, multiple integration modes and selectable output modes. A simple user interface with analog outputs allows for easy integration into high resolution systems.

FLIR ISC1901

Mega-pixel 2K × 1.5K readout integrated circuit (ROIC) optimized for Indium Antimonide (InSb), Type-II strained-layer superlattice (T2SLS) and Quantum Well (QWIP) infrared detectors

The ISC1901 is a 2048 × 1536 format, 10-micron pitch device designed for P-on-N detectors with a direct injection input circuit. The ISC1901 supports single sample or sub-frame averaging for effective well fill of 3 to 19M electrons, respectively. The selectable settings allow user control of modes such as 2 × 2 binning, 8 or 16 output channels and additional reverse bias for QWIP detectors. Teledyne FLIR’s familiar user interface makes system integration straightforward.

Oryx 10GigE

The award-winning Oryx 10GigE camera family allows systems designers to take advantage of the latest sensors by supporting transfer speeds of up to 10 Gbit/s enabling capture of 4K resolution, 12-bit images at over 60 FPS. Oryx features include IEEE1588 clock synchronization and full compatibility with several popular third-party software supporting GigE Vision. Oryx’s 10GBASE-T interface is a proven and widely deployed standard that provides reliable image transfer at cable lengths over 50 meters on inexpensive CAT6A, and up to 30 meters on CAT5e.