Lasers - Laser Components

All Products (3) Grid view Grid view List View List View

FLIR VCSEL

High-Power VCSEL Arrays

FLIR’s proprietary Vertical-Cavity, Surface-Emitting Laser (VCSEL) technology is ideal for illumination applications, producing unmatched low-speckle and uniform-illumination quality. FLIR offers high-power VCSEL arrays producing up to 5W of continuous wave output power in an easy-to-mount vertical pin package. Currently offered at 1060 nm, 8xx and 9xx nm wavelengths will soon be available.

FLIR VCSEL Laser Diode

VCSEL Laser Diode

FLIR offers its high-power Vertical-Cavity, Surface-Emitting Laser (VCSEL) array technology in a TO package that produces unmatched low-speckle and uniform illumination quality, making it ideal for laser illumination applications. FLIR offers high-power VCSEL arrays producing over 750 mW of continuous wave output power in standard TO-46 , TO-56, andTO-39 packages. Currently offered at 8xx nm and 1060 nm, custom wavelengths and powers are also available.

FLIR VPOWR

High-Power, Short-Pluse VCESLs

FLIR’s VPOWR is a high-performance short-pulse laser source capable of over 50W peak powers in 10-50 nanosecond pulses. The VPOWR uses FLIR’s proprietary Vertical-Cavity, Surface-Emitting Laser (VCSEL) technology, which offers high peak powers and high-brightness in a circular output beam for unmatched performance for time of flight ranging, 3D sensing, LIDAR, and gesture recognition applications. The plug and play board only requires supply power and trigger signal for operation. Custom formats and solutions area available.