Infrared Camera Cores

All Products (13) Grid view Grid view List View List View

Boson

Compact LWIR -Thermal Camera Core

The Boson® longwave infrared (LWIR) thermal camera module sets a new standard for size, weight, power, and performance (SWaP). It utilizes FLIR infrared video processing architecture to enable advanced image processing and several industry-standard communication interfaces while keeping power consumption low. The 12 µm pitch Vanadium Oxide (VOx) uncooled detector comes in two resolutions – 640 x 512 or 320 x 256. It is available with multiple lens configurations, adding flexibility to integration programs.

Lepton®

LWIR Micro Thermal Camera Module

The FLIR Lepton® is a radiometric-capable LWIR camera solution that is smaller than a dime, fits inside a smartphone, and is one tenth the cost of traditional IR cameras. Using focal plane arrays of either 160x120 or 80x60 active pixels, Lepton easily integrates into native mobile-devices and other electronics as an IR sensor or thermal imager. The radiometric Lepton captures accurate, calibrated, and noncontact temperature data in every pixel of each image.

NOTICE: As of 12/31/19 the Lepon 1.5 and 1.6 products will no longer be sold.

Tau 2

Longwave Infrared Thermal Camera Core

Tau® 2 thermal imaging cameras offer an unmatched set of features, making them well-suited for demanding applications like Unmanned Airborne Vehicles (UAVs), thermal sights, and handheld imagers. Improved electronics provide powerful image processing modes that dramatically improve detail and contrast. Its options include full radiometry, increased sensitivity (<30mK), and 640/60Hz frame rates. Since the Tau 2 640 and 336 configurations share electrical functions, common integrations can be designed that work seamlessly with both formats.

Quark 2

Longwave Infrared (LWIR) OEM Thermal Camera

A quantum leap ahead in the design and capability of longwave thermal camera cores, Quark® 2 provides leading-edge imaging performance and reliability in an affordable, compact, lightweight package. Available in 640 resolution with 17-micron pixels, Quark is designed for years of maintenance-free operation with high shock and vibration tolerance. Now, it offers a host of new features, including support options for 640/60Hz frame rates and a new suite of powerful image processing modes.

Muon

Longwave Thermal Camera Module

FLIR Muon® is a calibrated uncooled thermal camera subassembly developed for thermal product OEMs to integrate with their own image processing, packaging and optical solutions. A thermal camera "engine" perfectly optimized for size, weight and power (SWaP), FLIR Muon only requires standard imaging device power and communication protocols to generate corrected CMOS video out

Neutrino SWaP+C Series

HOT FPA MWIR Camera Core

The new Neutrino LC is a SWaP+C optimized Mid Wave Infrared (MWIR) camera core, setting a new standard for size, weight, performance and cost. Designed for integrators, the Neutrino LC is compact and configurable, weighing in at only 380 grams with a steady power consumption of <4 watts, in a steady state @23 °C. Smaller, lighter, and more reliable than ever, the Neutrino LC delivers superb thermal imagery backed by industry-leading integration support from FLIR.

Neutrino Performance Series

Highest Resolution MWIR Camera Module

The performance series includes the FLIR Neutrino QX and SX12. Neutrino SX12 is based on a FLIR 1280×1024/12µ resolution focal plane array (FPA) and has a frame rate of 120HZ 720P and >60Hz for SXGA. Neutrino QX is based on a FLIR 2048×1536/10µ FPA and has a frame rate of 60Hz 1080P and >30Hz QXGA. With these resolutions and frame rates, they are ideal for ground based or airborne Intelligence, Surveillance and Reconnaissance (ISR), counter UAS solutions and Wide Area Motion Imagery (WAMI) applications.

Neutrino

Midwave Infrared Cooled Camera Module

Where SWaP are design constraints, and cost and performance is desired, Neutrino™ is the ideal solution. The Neutrino offers FLIR'scommon image processing architecture and the resulting image from the 640×512 InSb array is superb! Weighing in at less than 16 oz (<450 gm) and consuming less than 5 watts at steady-state, it is FLIR's balanced MWIR core optimizing performance, cost, and ease of integration.

Mini-Core HRC

Midwave Infrared (MWIR) Cooled Camera Module

The FLIR Mini-Core HRC mid-wave camera core is available in multiple configurations, making it extremely OEM-friendly. 300Z comes with continuous optical zoom; 460T comes with three lenses that are instantaneously remotely interchangeable depending on whether you need to see far, middle distance or near; if your application calls for a consistent field of view, then you can select fixed, interchangeable lenses; or, you can select a lens-less core wherein you implement your own optical path.

µCore-275Z

Midwave Infrared (MWIR) Cooled Camera Module

The FLIR µCore-275Z mid-wave camera core provides OEMs with an extremely compact, turnkey cooled core solution. Operating in the 3-5 micron waveband, µCore-275Z is lightweight and easy to integrate into small products such as airborne gimbals.

Tau SWIR

Shortwave Infrared Camera Core

FLIR Tau® SWIR and broadened spectral range Tau Vis-SWIR provides outstanding short-wave infrared image quality and performance over a wide range of imaging and light level conditions. It is the ideal OEM SWIR imaging module for applications like hyperspectral instrumentation, silicon inspection, electro-optical payloads, art restoration, and portable imaging. The Tau SWIR camera incorporates the FLIR high resolution 640×512 ISC1202 Indium Gallium Arsenide (InGaAs) 15-micron pitch focal plane array (FPA) and includes several advanced camera controls features.

FLIR ADK

Thermal Vision Automotive Development Kit (ADK)

The FLIR ADK™ is a cost-effective way to develop the next generation of automotive thermal vision for advanced driver assistance systems (ADAS) and autonomous vehicles (AV). Thermal infrared cameras are the best sensor technology for pedestrian detection, reliably classifying people in cluttered environments and giving analytics the critical information needed for automated decision making. The ADK’s rugged, IP67 rated enclosure incorporates a heated window for all-weather driving. With the GMSL and USB interfaces, installation is plug-and-play easy. To learn more or order direct, please contact us at +1 800.254.0630, or click the Request Info button below.

PathFindIR II

Driver Vision Enhancement System

PathFindIR II is a powerful thermal night vision system that helps you clearly see road hazards in total darkness, and it will alert you to nearby vehicles, people, and animals. Headlights typically illuminate about 450 feet straight ahead, but PathFindIR II detects heat without a need for light, allowing you to see up to four times farther down the road. You’ll have visibility through dust, smoke, or fog, and better capability to avoid an accident.