FLIR Recon B2-FO

Dual Channel Day/Night Thermal Biocular

The FLIR Recon® B2-FO multi-sensor biocular combines long-range imaging and target geo-location in a compact, portable, lightweight package. Integrate B2-FO into a remote kit for wireless operation and live video streaming. Add on a 2.5x extender in the field to increase target range to >10 km for vehicle-size targets. Delivering crisp, clear thermal and visible imagery for target identification at maximum standoff, the Recon B2-FO gives forward observers the flexibility and performance required on today’s battlefield.

FLIR Recon B9

Thermal Biocular with Thermal and EO sensors

The Recon® B9 delivers unmatched range performance and image quality in a light, ergonomic package that features a long-wave IR sensor and color EO camera with 4x continuous digital zoom as well as image storage/download capability. An optional 30mW laser pointer and internal DMC are also available. Powered by AA batteries, this portable imager is ideal for force protection, surveillance, reconnaissance, overwatch, and drug interdiction.

FLIR Recon B9-FO

Thermal Biocular with Thermal and EO sensors, Laser Pointer and Laser Rangefinder

The Recon® B9-FO is a ruggedized dual channel thermal biocular that incorporates a large format high sensitivity thermal imaging camera, continuous zoom color CCD channel, GPS, DMC, long range laser range finder (LRF) and target geo-location.

FLIR Recon M18

High Performance Thermal Pocket Scope

The Recon® M18 is a full-featured, high performance pocket-portable tactical scope with a standard 640x480 imager, remote video output, and available laser pointer. It’s MIL hardened and submersible, with low power consumption for long battery life.

FLIR Recon V

Thermal Binocular with EO, Laser Rangefinder and Laser Pointer

The Recon® V is a compact and light yet rugged multi-sensor thermal binocular designed for 24/7 day and night field operations that require enhanced imagery and long standoff range. Its internal GPS, DMC, and long-range laser pointer provide accurate range to target as well as precise location. The 10x continuous zoom optics, MEMS-based electronic stabilization, and high-definition color video display combine to provide unmatched image quality and flexibility.

FLIR Star SAFIRE III

Multi-Mission EO/IR Surveillance Sensor

With thousands of systems fielded, the FLIR Star SAFIRE III provides extremely reliable high performance. Along with superior image stabilization and long-range imaging, Star SAFIRE III features internal navigation for precise targeting, MWIR thermal imager, optional EO color and low-light cameras, and multiple laser payload options. The system is fully hardened for military fixed-wing and helicopter operations, and it operates continuously in all conditions – even while sitting on the tarmac with no airflow.

FLIR Talon

Compact, airborne thermal imaging multi-sensor

The FLIR Talon provides military-qualified EO/IR systems for a variety of fixed and rotary wing aircraft, ships, small boats, and land vehicles. The Talon is a lightweight, gyro-stabilized 9" turret that houses up to six payloads with SMPTE digital video for all channels, ensuring the highest resolution images. Stemming from the technologies developed for numerous government programs and real-world operations around the globe, the Talon uniquely combines leading edge performance with beyond Mil Spec design.

FLIR Talon MMS

High-Performance, Compact 9" Airborne Imaging System

Forged from FLIR special operations targeting sensors, the TALON MMS is a compact, lightweight EO/IR surveillance system. Complete with thermal imager, color daylight optics, and eyesafe laser rangefinder, the TALON MMS delivers high reliability, performance, and mission critical imagery day or night with low-light and image blending. Battle-proven and AWR qualified, the TALON MMS is deployed with a range of customers, including the US Army where it flies on UH60s.

FLIR Ultra 8500

Stabilized Compact Thermal Imaging Surveillance System

The world's number one selling law enforcement thermal imager, the Ultra8500 is a compact, stabilized multi-sensor system designed for Pursuit/Patrol and Surveillance missions. This model is based on the 9" gimbal design, configured for specific law enforcement missions.

FLIRSIM

Virtual System Training Platform

FLIRSIM is a portable, easy to set up and use, all-inclusive system-level training device that provides the functional equivalency of an FAA FTD level 6 simulator for FLIR Star SAFIRE 380 family sensor operators. FLIRSIM, developed by MAG Aerospace, can replicate any real-world scenario or environment on demand to improve safety on live missions. Time spent using the FLIRSIM enhances operator mission effectiveness and accomplishment. FLIRSIM delivers direct operational cost savings normally incurred during training.

Griffin G410

Mobile GC-MS

The FLIR Griffin G410 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in reconnaissance vehicles, mobile labs, deployable lab containers, and other portable platforms. The Griffin G410 model contains an integrated standard injection port that supports hassle-free, interchangeable sampling tools. It accurately detects and identifies explosives, drugs, CWAs, TICs, environmental pollutants, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Griffin G460

Mobile GC-MS with Air Sampling

The FLIR Griffin G460 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G410, it contains a standard injection port, but also an integrated universal sampling port that is capable of direct air sampling and is compatible with additional hassle-free, interchangeable sampling tools. The G460 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Griffin G465

Mobile GC-MS with Real-Time Air Monitoring

The FLIR Griffin G465 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G460, it contains a standard injection port and integrated universal sampling port. The addition of a heated sampling line enables survey mode for near real-time vapor threat identification. The G465 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Griffin G510

Person-Portable GC-MS

Quickly and easily identify chemical hazards at the site of interest with the FLIR Griffin™ G510 portable gas chromatograph mass spectrometer (GC-MS). It complements presumptive detectors used during emergency missions, by enabling responders to analyze all phases of matter (liquid, solid, vapor) so they can take immediate action. The G510 features a large touchscreen with automated user controls, can be operated while wearing full PPE, and is built with an IP65-rated enclosure for harsh environments.

identiFINDER R100

Personal Survey Meter

The rugged FLIR identiFINDER R100 personal survey meter (PSM) delivers immediate threat alarms to keep front-line responders safe and features integrated Bluetooth® connectivity that enables situational awareness beyond the front-line and up the chain of command.

identiFINDER R200

Spectroscopic Personal Radiation Detector

FLIR identiFINDER R200 instruments are rugged, pager-sized Spectroscopic Personal Radiation Detectors (SPRD). They provide full ANSI N42.32 Personal Radiation Detector (PRD) compliance and feature next-generation solid state detector read-out technology that delivers ANSI N42.48 SPRD compliance with nuclide identification. The R200-G detects and identifies gamma radiation and the R200-GN additionally provides neutron detection capability. Law enforcement agencies and first responders use the R200 during routine traffic stops or high visibility events and in mass transit or critical infrastructure entry control points. The OneTouch Reachback™ feature uses the latest advancements in Bluetooth® and web server technologies to provide large-scale situational awareness by alerting others before arriving on-scene.

identiFINDER R300

High-Resolution Spectroscopic Personal Radiation Detector

The FLIR identiFINDER R300 is the world’s highest performing, pager-sized spectroscopic personal radiation detector (SPRD). It provides continuous detection and full threat identification (ANSI N42.48 library). The simple two-button user interface facilitates expedited threat response. Visible, audible, and tactile alarms rapidly alert the operator via the easy-to-read color display. On-board Bluetooth, web server, and GPS technologies make interagency communication easier than ever. The R300 is ideal for belt-worn passive-scanning, security checkpoints, border patrol, and first response.

identiFINDER R400

All-Purpose Radionuclide Identification Device

With over 20,000 devices deployed globally, the FLIR identiFINDER R400 is the most widely deployed handheld radionuclide identification device (RID) in the world. It is used to detect, locate, measure, and identify radioactive sources and produces rapid visible, audible, and tactile alerts that expedite response measures. The identiFINDER R400 provides operators the ideal balance of size and weight for a wide variety of monitoring scenarios including all-purpose surveying, emergency response, and environmental monitoring.

identiFINDER R440

Sourceless Radionuclide Identification Device

The FLIR identiFINDER R440 is a lightweight, sourceless radionuclide identification device (RID) that can be operated with one hand and is IP67-rated to survive tough missions. Not only does the 2x2 NaI detector deliver sensitive and fast detection, but it also provides accurate identification during secondary screening. The new 360° EasyFinder™ Mode expedites decision-making to keep you safe.

identiFINDER R500

Highly Sensitive Radionuclide Identification Device

The FLIR identiFINDER R500 is an extremely sensitive and accurate digital handheld gamma radionuclide identification device (RID). Available in two configurations (NaI and LaBr), the R500 quickly detects, locates, accurately measures, and identifies radiation sources. The additional detector volume allows it to identify radioactive material where other instruments cannot. When large areas need to be screened rapidly or there is potential for shielding, the identiFINDER R500 provides superior sensitivity and performance.

identiFINDER S900

Flexible and Scalable Radiation Sensors

The FLIR identiFINDER S900 is an autonomous sensor that delivers real-time radiation detection and identification. It detects the presence or movement of radioactive material across borders, into buildings, at large public gatherings, and events. The S900 is available in a wide variety of form factors that can be tailored to application-specific environments and sensitivities. Deployment can begin with a standalone system and expand to a network of systems as needs change.

MERLIN Intelligence Suite

Making sensors work smarter and faster

The MERLIN™ Intelligence Suite is an adaptive system for 380-HD and 380-HDc high definition imaging sensors that reduces operator fatigue while improving crew effectiveness. Features like MERLIN™ MTI let operators stay sharply focused on assessing small targets that can be easily overlooked in the flood of information provided by HD thermal imagery.

MilSight HISS

Long Range Thermal Weapons Sight

MilSight HISS S100 & S150 clip-on thermal sights mount in-line with standard optical scopes (up to 15X), which serve as the eyepiece. These long-range thermal sights can be attached and detached without affecting the boresight of the day scope, significantly improving operator performance and tactical flexibility, allowing snipers to detect and recognize man-size targets 1,500 meters away and beyond. HISS is engineered for battlefield use, successfully tested on weapons up to and including .50 caliber.

MilSight LIRC

High Performance LWIR for Military Vehicles

The MilSight LIRC is a compact, rugged thermal imager designed for high sightline stability and excellent imaging performance in tracked or wheeled armored vehicle applications. It uses a 640x480 LWIR QWIP detector coupled with highly advance STACE™ image processing for outstanding image quality in the most demanding situations.