Land Systems

All Products (29) Grid view Grid view List View List View

FLIR DefendIR

Mid-Range Pan/Tilt Multi-Sensor

The FLIR Ranger® MS-UC DefendIR is an industry-leading mid-range thermal imager that can see in complete darkness and through a multitude of environmental conditions, including smoke, rain, snow, dust, and dense fog. The Ranger DefendIR is ideally suited for day and night perimeter security, maritime surveillance, and DHS/DoD applications. The ruggedized housing is environmentally sealed and certified to meet NEMA4X and IP66 specifications, standing up to the most challenging weather and temperature conditions.

FLIR EnforcIR

Mid-Range Pan/Tilt Multi-Sensor with Spotlight

The Ranger MS-UC EnforcIR™ is a unique deterrence system that builds on the impressive capabilities of the DefendIR™. Along with a daylight/low-light CCD camera and an uncooled VOx thermal imager, the Ranger MS-UC EnforcIR adds a high power spotlight to detect, deter, and temporarily disorient intruders. In fact, its 12 million candlepower spotlight can illuminate trespassers within a one-mile radius — ideal for perimeter security, border surveillance, crowd control, deterrence, and SAR operations.

FLIR Ranger HDC

Portable, Long-Range HD Thermal Imager

The Ranger® HDC is a RealHD thermal imager with a 1280x720 cooled detector. Featuring the FLIR Image Processing Engine, the Ranger HDC provides exceptional long range thermal imaging performance and 22x continuous optical zoom to maintain situational awareness for effective target assessment.

FLIR Ranger MS Illuminator

Portable, Mid-Range, Pan/Tilt Multi-Sensor with Spotlight

The Ranger MS Illuminator is a unique deterrence system that combines a daylight/low-light CCD camera with a high-power spotlight to detect, deter and immobilize intruders. The spotlight illuminator is available in 12 million-candlepower (MCP), and can detect and temporarily disorient intruders within a one-mile radius. When paired with a FLIR millimeter wave radar, it becomes a powerful addition for detecting and visibly illuminating intruders, showing security forces where to respond.

FLIR Ranger MS-LRTI

Portable, Long-Range, Pan/Tilt Multi-Sensor with Spotlight

The Ranger MS-LRTI™ deterrence system builds on the impressive capabilities of the Ranger MS-UC DefendIR™. Equipped with a day/low-light CCD camera and cooled InSb thermal imager, the Ranger MS-LRTI adds a high-power spotlight to detect, deter and temporarily disorient intruders. The 12 million candlepower spotlight can illuminate trespassers within a one-mile radius. With continuous thermal optical zoom, the Ranger MS-LRTI meets the requirements for any mission, from wide-area surveillance to long-range threat identification.

Ranger HDC MS

Long-Range, Pan-Tilt, EO and IR Multi-Sensor with LRF

The Ranger HDC MultiSensor system integrates the long range, mid-wave HD Ranger HDC with a variety of powerful daylight sensors, and optionally a Laser Range Finder, GPS, Digital Magnetic Compass, and Automatic Video Tracker. An array of advanced functions and options are available to meet the most demanding needs. All sensors on the Ranger HDC MultiSensor units are mounted on a fast and accurate Pan & Tilt unit.

Ranger HRC FLIR

Portable, Long Range Thermal Imager

The Ranger HRC is a high-resolution mid-wave thermal imaging system built around a large format 640x512 array and a choice of powerful continuous-zoom telescopes. Available in its standalone, environmentally hardened enclosure, the system can also integrate an optional high-magnification CCD-TV camera, laser rangefinder, and digital magnetic compass.

Ranger R1

Short-Range Perimeter Surveillance Radar

The FLIR Ranger® R1 is a ground-based perimeter surveillance and tracking radar that accurately detects personnel and vehicles at a range of up to 700 m. It scans a full 360° every second, covering up to 1.5 square km (0.6 square miles). Additional units — such as a mid-range FLIR Ranger® R2 — can be networked in an overlapping array to protect larger areas, stitching together an impassable radar area outside and inside your perimeter.

Ranger R2

Mid-Range Perimeter Surveillance Radar

The FLIR Ranger® R2 is a high-resolution radar that accurately detects personnel and vehicles at a range of up to 1,400 m. This ground-based radar works in virtually any climate, weather, or lighting condition, providing 24/7 security. Additional units — such as a short-range FLIR Ranger® R1 — can be networked in an overlapping array to protect larger areas, stitching together an impassable radar area outside and inside your perimeter.

Ranger R20SS

Long-Range, High Resolution Target Detection Radar

The FLIR Ranger® R20SS is a ground and coastal surveillance radar specifically designed to detect and track personnel and vehicles within a 20-km range. With its solid-state electronic scanning capability and fast 2-Hz refresh rate, the Ranger R20SS delivers best-in-class target detection and acquisition performance. Because it operates in the X-band, R20SS is minimally affected by adverse weather or precipitation. It scans a +/-90° area twice per second with low false alarm rate.

Ranger R3

Long-Range Perimeter Surveillance Radar

The Ranger® R3 is a high-resolution radar that accurately detects personnel and vehicles at a range of up to 2,800 meters in virtually any climate, weather, or lighting condition to provide 24/7 security. Able to scan 360° every second to monitor more than 24 square kilometers (9.6 square miles), it can be integrated in an overlapping array with a variety of other radar and EO/IR units to conform to terrain profiles and protect larger areas such as borders.

Ranger R6SS

Man Portable Long Range Ground Surveillance Radar

The man-portable FLIR Ranger® R6SS is an electronic scanning, long-range radar specifically designed to detect and track personnel and vehicles within a 10-km range. Light and small, the Ranger R6SS provides best-in-class target detection and acquisition performance in a form factor that fits in a backpack. Its low false alarm rate and extremely reliable operation builds operator trust and yields high operational availability.

Ranger® R3D

Long-Range Perimeter Surveillance Doppler Radar

The Ranger R3D is a dual mode, ground surveillance radar designed to provide efficient, 24/7 persistent surveillance, both within and beyond the fence. Operating in the Ka-band, the Ranger R3D leverages the resolution and accuracy of advanced FMCW technology and the extended range and terrain adaptability of Doppler in a single, compact, and lightweight package. Ruggedized for permanent, all-weather installations and mobile, stop-and-scan operations, its low minimum detection velocity (MDV) detects slow-moving threats such as walkers and crawlers.

Ranger® R5

Long range, high resolution Perimeter surveillance Radar

The FLIR Ranger® R5 is a ground-based radar, designed to withstand the rigors of a desert environment. Providing 24/7 security to ranges of up to 5,000 meters, the Ranger R5 scans a full 360° every second, effectively monitoring up to 78 square kilometers (30 square miles). Multiple units can be installed with overlapping coverage areas to protect larger areas such as borders. Network with FLIR EO/IR imagers to initiate slew-to-cue capability.

Ranger® R5D

Long range, high resolution Perimeter Surveillance Doppler Radar

The Ranger® R5D is a dual mode, ground surveillance radar designed specifically for the environmental conditions common to the Middle East region. As a dual mode radar, the Ranger R5D uses FMCW modulation and can be operated in either Fast Scan or Doppler mode with a Fast Scan range up to 5km. Low minimum detection velocity (MDV), high resolution, and advanced tracking algorithms result in low false alarm rates.

Ranger® R8SS

Man-Portable Mid-Range Ground Surveillance Radar

Man-portable FLIR Ranger® R8SS electronically-scanned, mid-range radars detect and track personnel and vehicles up to 18 kilometer ranges. Light and small, the Ranger R8SS provides best-in-class target detection and acquisition performance in a form factor that fits in a backpack or is easily mounted to a vehicle or permanent structure as part of an integrated solution. The low false alarm rate and extremely reliable operation builds operator trust and yields high operational availability.

Ranger® R8SS-3D

Air and Ground Drone Surveillance Panel Radar

The man-portable FLIR Ranger® R8SS-3D has the vertical coverage, low minimum detection velocity and algorithms to detect and track up to 500 drone targets simultaneously, while filtering bird detections. The R8SS-3D can monitor the coverage area four times per second, running 24/7, detecting all ground and aerial threats in virtually any climate, day and night. Compact and lightweight, it fits in a backpack, draws only 135W, while costing much less than its vehicle-sized counterparts.

TacFLIR 230

Compact Long range HD Multi-spectral Surveillance System

The TacFLIR® 230 provides maximum sensor range performance including a high-resolution color zoom TV camera with low light capability, a powerful 640x480 cooled MWIR thermal camera with 18x total magnification, and optional laser pointer and rangefinder. At 41 pounds and with a nine-inch diameter, the TacFLIR 230 provides the ability to deploy on any platform including UGVs.

TacFLIR® 280-HD

Compact Long range HD Multi-spectral Surveillance System

TacFLIR 280-HD is a high-performance land-based imaging system designed to identify and track smugglers, terrorists, or any other threat – day and night, and in the toughest terrain. Tailored for mobile deployment with high definition imaging and powerful optics and INS, TacFLIR 280-HD reveals the details necessary for long range vehicle detection, identification, and threat assessment.

TacFLIR® 380-HD

Long range HD Multi-spectral Surveillance System (Single LRU)

The TacFLIR 380-HD is a state-of-the-art ISTAR sensor designed for land vehicle applications. Identical to airborne and maritime versions of the Star SAFIRE 380-HD, TacFLIR 380-HD goes further with other sealings and shock mounts for land vehicle environments. Payloads include a MWIR camera with a native 1280x720 resolution, HD CCD cameras, HD SWIR camera, a laser range finder, and a laser pointer. 6-axis stabilization gives the TacFLIR 380-HD unmatched geolock and target tracking capabilities.

ThermoSight RWSS LR

With decades of experience from designing and manufacturing exceptional military sights, FLIR now offers powerful remote weapon sights. The cost-effective ThermoSight™ RWSS-LR includes multi-sensor imaging based on cooled MWIR, including Day-TV and LRF.

ThermoSight V4000

With decades of experience from designing and manufacturing exceptional military sights, FLIR now offers powerful remote weapon sight. The cost-effective ThermoSight™ V4000 based on cooled MWIR camera provides an impressive ability to engage and aim accurately on long range.

ThermoVision DSL

Vehicle Vision Systems

The DSL camera is a vehicle camera system composed of a thermal camera, a color TV camera and a protective lid with an integrated lens cleaning mechanism. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The camera has a 55 or 90 degree FOV.

ThermoVision Dual Sensor (DS)

Dual IR and EO Vehicle Situational Awareness Sensor

The DS camera is a vehicle camera system composed of a thermal camera and a color TV camera. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The driver's vision version of the camera has a 55 or 90 degree field of view (FOV).