UAS

All Products (10)Grid viewList View

R80D SkyRaider

Advanced Multi-Mission UAS

Developed for U.S. Defense and Federal Government Customers, the R80D SkyRaider delivers a range of versatile Group 2-3 payload capabilities with the agility and single-operator deployment footprint of a proven Group 1 VTOL aircraft. With its ability to carry and deliver multiple payloads up to 4.4 lbs, an open architecture, and one of the fastest, most powerful embedded artificial intelligence (AI) computing devices available on a sUAS, the SkyRaider is redefining what’s possible with a man-packable UAS.

Black Hornet PRS

Airborne Personal Reconnaissance System (PRS) for Dismounted Soldiers

The FLIR Black Hornet PRS equips the non-specialist dismounted soldier with immediate covert situational awareness (SA). Game-changing EO and IR technology bridges the gap between aerial and ground-based sensors, with the same SA as a larger UAV and threat location capabilities of UGVs. Extremely light, nearly silent, and with a flight time up to 25 minutes, the combat-proven, pocket-sized Black Hornet PRS transmits live video and HD still images back to the operator.

Black Hornet VRS

Airborne Vehicle Reconnaissance System (VRS) for Military Operations

The FLIR Black Hornet Vehicle Reconnaissance System (VRS) equips armored or mechanized vehicles with an immediate, organic, and self-contained surveillance and reconnaissance system. Adapted from the Black Hornet Personal Reconnaissance System (PRS), the VRS has extended this game-changing and lifesaving capability of the Black Hornet nano-UAV. The launch unit is mounted externally, and fully integrated within the vehicle to create a real time situational awareness RSTA airborne system for crews protected inside the vehicle.

Osprey

Package Delivery Payload

The Osprey payload for the SkyRanger R70 and R80D SkyRaider provides a simple, flexible and reliable way to attach and carry almost any object weighing up to 2 kg (4.4 lbs). The Osprey kit comes with a variety of mounting brackets to provide a secure restraint for objects of varying sizes. Payload is only available for SkyRange R70 and R80D SkyRaider.

HD Zoom 30

Long-Range Zoom Imaging Payload

The HDZoom 30 is a fully-integrated, high performance electro-optical camera payload designed for demanding applications that require clear and precise images. Integrating seamlessly with the SkyRanger UAS, the HDZoom 30 offers 3-axis stabilization to capture detailed video and still photos, even under extreme environmental conditions. The HDZoom 30 delivers up to 30x optical zoom and 60x enhanced digital zoom for eyes-on-target at distances up to 5 km (3.1 miles).

EO IR Mk II

High-Fidelity Infrared & High Definition Daylight Imaging Payload

The EO/IR Mk-II is a multi-sensor imaging payload for the SkyRanger. Flexible for day and night-time operations, the EO/IR Mk-II imaging payload delivers enhanced thermal (IR) imagery in a range of color palettes – white-hot, black-hot, rainbow and ironbow.

Payload Development Kit (PDK)

Custom Payloads for Specialized Missions

The Payload Development Kit (PDK) further extends payload development to end users, enabling the rapid development of other mission-specific payloads. The PDK provides a full set of payload development tools for electrical, mechanical, and software integration.

StormCaster - L

Ultra low-light ISR, tracking and mapping

The StormCaster - L is an ultra low-light imaging payload with exceptional line of sight stabilization and range of motion in a rugged, low SWaP-C package supporting the SkyRanger R70 and R80D SkyRaider platforms.

StormCaster-T

Continuous zoom LWIR imaging

The StormCaster - T is a longwave infrared, continuous zoom ISR payload with exceptional line of sight stabilization, range of motion and geolocation accuracy in a rugged, low SWaP-C package for the SkyRanger R70 and R80D SkyRaider platforms.

Tether Kit

Continuous aircraft operation for R70 & R80D

The Tether Kit is a modular, highly transportable system enabling persistent mission support.