Support Center

Airborne Systems - Designating Sensors

All Products (2) Grid view Grid view List View List View

Star SAFIRE®380-HLD

Full-HD Multi-spectral Targeting System

The Star SAFIRE®380-HLD provides superior image stabilization, ultra long-range imaging performance, and true metadata embedded in digital video, all with laser designation (LD) and rangefinder. The Star SAFIRE 380-HLD also provides the ability to operate continuously in all conditions — even while sitting on the tarmac with no airflow. The world’s most widely deployed single LRU for ISR&T missions, the Star SAFIRE 380-HLD provides HD multi-spectral imaging, accurate target location, and laser spot positioning.

BRITE StarĀ® II

Multi-Sensor Targeting System

The BRITE Star® II systems are the latest generation of the combat-proven BRITE Star laser designation system. With a 100% duty cycle, diode-pumped laser rangefinder/designator and in-flight boresighting, the BRITE Star II is always ready for action. Its range performance, sensor combination, and program record make it the low-risk choice for reliable, long range target designation.