Home & Outdoor

All Products (11)Grid viewList View

Scout BTS-Series

Handheld Thermal Imaging Bi-Ocular

The FLIR Scout BTS biocular camera offers serious outdoor enthusiasts, wildlife professionals, and game wardens powerful reliable thermal imaging performance and control. The cameras features a full-coverage eyepiece, ergonomic comfort, intuitive controls, interocular adjustment, and the unrivaled performance only FLIR can deliver. The FLIR Scout BTS biocular is a must-have if you want to experience nature in vivid detail 24/7, from two kilometers or more away.

Scout II 240

Compact Thermal Monocular

The compact, lightweight FLIR Scout II 240 thermal monocular creates vivid thermal imagery from dawn to dusk, and in the thick of night. With a resolution of 240 × 180, Scout II 240 detects the heat signatures of people and animals up to a distance of 383 yards (350m). Easy to pack and operate, use the Scout II 320 to track game, find members of your party, and quickly locate downed animals.

Scout II 320

High Resolution Thermal Monocular

The compact, lightweight FLIR Scout II 320 thermal monocular creates vivid thermal imagery by day or night. With a resolution of 320 x 240, the Scout II 320 reveals the heat signatures of people and animals up to a distance of 600 yds. (550m) in adverse lighting conditions. Easy to pack and operate, Scout II 320 helps you track game, find members of your party, and quickly locate downed animals when visibility is poor.

Scout II 640

Detection and Resolution Thermal Monocular

The compact, lightweight FLIR Scout II 640 thermal monocular displays stunning thermal imagery from dawn to dusk and in the thick of night. With a thermal resolution of 640 x 480, the Scout II 640 displays the heat signatures of people and animals up to a distance of 1246 yds (1140 m) in difficult lighting conditions. Easy to pack and operate, Scout II 640 helps you track game, quickly locate downed animals, and find members of your party.

Scout III 240

Thermal Vision Monocular

Scout III 240 is part of FLIR's field-proven line of compact thermal monoculars. Offering smooth 30Hz imaging and a 240 x 180 resolution, Scout III 240 displays the heat emitted by animals, humans, and terrain with prestine clarity, day or night. The camera features a fixed 13mm lens and a bright 640 x 480 LED screen, making it ideal for legal hunting, camping, land management, and outdoor recreation.

Scout III 320

Thermal Monocular With High Video Refresh Rate

The Scout III 320 compact thermal monocular displays the heat emitted by animals, humans, and terrain with prestine clarity in all lighting conditions. The Scout III 320 offers enhanced viewing with ultra-smooth 60Hz imaging and 336 × 256 resolution. Easy to pack and operate, Scout II 320 helps you track game, find members of your party, and quickly locate downed animals when visibility is poor.

Scout III 640

Advanced Detection and Resolution Thermal Monocular

Scout III 640 is the next generation of FLIR's field-proven compact thermal monoculars for outdoor recreation. Featuring a 640 x 480 resolution sensor, smooth 30Hz frame rate, and 640 x 480 pixel LCD screen, the Scout III 640, with better scene contrast than I2 night vision. Scout III displays the heat emitted by animals, humans, and terrain-day or night-and has multiple applications for legal hunting, camping, land management, and outdoor recreation.

Scout TK

Pocket-Sized Thermal Vision Monocular

The FLIR Scout TK is a pocket-sized thermal vision monocular for exploring the outdoors at night and in lowlight conditions. Scout TK reveals your surroundings and helps you see people, objects and animals over 100 yards (90 m) away. Simple to use, with still image and video recording, Scout TK is the perfect companion, whether in the back country or your own backyard.

Scout TS24 / TS24 Pro

Handheld Thermal Night Vision Monocular

The TS-Series continues to provide unparalleled field performance, with six models with varying resolutions and optical performance, field-swappable batteries, and available image and video capture. The TS-Series perfect for expedition leaders, wildlife management professionals, and ranchers.

Scout TS32 / TS32 Pro

High Resolution Handheld Thermal Night Vision Monocular

The TS-Series continues to provide unparalleled field performance and value along with excellent image quality. An expanded array of six models with differing resolutions and optical performance, field-swappable batteries, and available image and video capture make the TS-Series perfect for expedition leaders, wildlife management professionals, and ranchers.

Scout TS32r / TS32r Pro

Expedition Handheld Thermal Night Vision Monocular

The TS-Series continues to provide unparalleled field performance and value along with excellent image quality. An expanded array of six models with differing resolutions and optical performance, field-swappable batteries, and available image and video capture make the TS-Series perfect for expedition leaders, wildlife management professionals, and ranchers.