Support

All Products (6)Grid ViewList View

FLIR PTS233

Thermal Imaging Weapon Sight

Powered by the breakthrough FLIR Boson core, the ThermoSight Pro Series® PTS233 weapon sight sets the standard for thermal detection and classification. Featuring a 12 µm pixel pitch sensor and 19mm lens, the PTS233 delivers brilliant, clean thermal imaging with a 12° × 9.5° field of view for greater precision. The entire ThermoSight Pro Series offers an uncompressed video signal, a high definition display, and shot-activated video recording.

FLIR PTS536

Thermal Imaging Weapon Sight

Powered by the breakthrough FLIR Boson core, the ThermoSight Pro Series® PTS536 weapon sight sets the standard for thermal detection and classification. Featuring a 12 µm pixel pitch sensor and 50mm lens, the PTS536 delivers brilliant, clean thermal imaging with a focused 4.5° × 3.5° field of view. The entire ThermoSight Pro Series offers an uncompressed video signal, a high definition display, and shot-activated video recording.

FLIR PTS736

Thermal Imaging Weapon Sight

Powered by the breakthrough FLIR Boson core, the ThermoSight Pro Series® PTS736 weapon sight sets the standard for thermal detection and classification. Featuring a 12 µm pixel pitch sensor and 75mm lens, the PTS736 produces brilliant, clean thermal imaging with a 3° × 2.5° field of view for long-range targets. The entire ThermoSight Pro Series offers an uncompressed video signal, a high definition display, and shot-activated video recording.

FLIR RS24

Thermal Vision Rifle Scope

Built by the leader in infrared technology, the FLIR ThermoSight® RS24 contains advanced image correction technology and optimizes images automatically. With fixed 13mm lens options of 13mm, 19mm, 35mm, and 60mm, the R-Series provides three inches of eye relief, up to 16× digital zoom, and multiple reticle options with a repeatable and dependable zero. Plus, you can record memorable moments with video out on most models.

FLIR RS32

Long Distance Thermal Vision Rifle Scope

The FLIR ThermoSight® RS32 reveals predators and nuisance species in zero light conditions with advanced image correction technology and a smooth frame rate of 60 Hz. Featuring a 320 x 280 thermal sensor, the RS32 offers a choice of 19mm, 35mm, and 60mm lenses for long distance imaging. The scope also offers multiple reticle options with a repeatable and dependable zero, and video out.

FLIR RS64

Premium Thermal Night Vision Rifle Scope

The FLIR ThermoSight® RS64 is an essential tool for hunting predators and nuisance species in zero light. Featuring advanced image correction technology and a smooth frame rate of 30 Hz., the RS64 offers long range targetting with fixed lens options of 35mm and 65mm. The RS-64 provides three inches of eye relief, up to an 8× digital zoom, and multiple reticle options with a repeatable and dependable zero, as well as video out.