Test & Measurement

All Products (70) Grid view Grid view List View List View

FLIR CM275

IGM™ Clamp Meter with Datalogging (Wireless)

The FLIR CM275 clamp meter combines thermal imaging with electrical measurement into powerful inspection, troubleshooting, and diagnostic tools. Through Infrared Guided Measurement (IGM), the CM275 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. Confirm your findings with the clamp meter’s wide range of functions plus temperature readings. The FLIR CM275 also provides wireless connectivity to upload images or data to the FLIR Tools™ app.

intelliRock III Maturity Logger

Real-Time Concrete Strength Logger

intelliRock Maturity Loggers analyze the time and temperature profile of in–place concrete to calculate its strength in real–time with the push of a button. The maturity loggers are based on ASTM C 1074 "Standard Practice for Estimating Concrete Strength by the Maturity Method."

intelliRock II Temperature Logger

Concrete Curing Monitoring

IntelliRock Temperature Loggers can measure and document the temperature profiles and gradients of in-place concrete. Since a large number of sensors can be used with a single on-site reader, detailed temperature profiles can be easily and cost-effectively generated. IntelliRock's software tools also make temperature analysis and reporting a snap. The loggers are ideal for measuring and documenting temperatures in cold weather, mass pours, curing tanks, and moist rooms.

FLIR CM174

IGM™ Clamp Meter

The FLIR CM174 has the power to lead you to problems you can't see with a standard clamp meter. Featuring Infrared Guided Measurement (IGM) technology powered by an integrated FLIR Lepton® thermal imaging sensor, the CM174 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. IGM visually guides you to the precise location of a potential problem and helps confirm your findings with a wide range of functions plus temperature readings.

intelliRock III Reader

Concrete Strength and Temperature Profiling System

The intelliRock III reader provides connectivity to loggers in the field so critical decisions can be made at the touch of a button. You can easily activate loggers to start tracking key data points during concrete curing. It features a built–in thermal imager for temperature profiling and onsite problem detection. Use the reader to input important notes and jobsite or location information specific to that logger.

FLIR CM85

True RMS Power Clamp (Wireless)

The FLIR CM85 is an industrial power clamp meter with advanced power analysis and variable frequency drive (VFD) filtering functions required by electrical troubleshooters for full-scale equipment. The CM85 helps users accurately analyze voltage in complex machinery by including harmonics, inrush, current, and phase rotation testing. The meter also features Bluetooth® for remote viewing and data sharing from compatible mobile devices, and METERLiNK technology to wirelessly embed readings into infrared images on compatible FLIR cameras.

intelliRock III Wireless Remote

Wireless Concrete Curing with LTE 4G Cellular

The intelliRock wireless system allows you to connect up to eight intelliRock III maturity or temperature loggers of any configuration to a wireless, remote radio box to access data directly from your computer or any web–enabled device. You’ll always have access to real–time temperature and strength information so you can quickly identify problems, make decisions, and streamline workflow. Download data from the loggers directly into intelliRock cloud software, straight from concrete placement.

FLIR CM83

True RMS Power Clamp (Wireless)

The FLIR CM83 is an industrial-grade power clamp meter engineered with advanced power analysis, harmonics measurements, and variable frequency drive (VFD) filtering functions to meet the needs of electrical troubleshooters. The meter features Bluetooth® technology to connect compatible mobile devices for remote viewing and sharing, and METERLiNK® technology to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.

intelliRock III Cloud Software

Cloud-Based Software for Concrete Temperature and Strength Monitoring

View real–time concrete strength and temperature data from a computer or mobile device with FLIR intelliRock III Cloud Software. Send data directly from intelliRock loggers to cloud software via cellular LTE 4G wireless remotes. Set up differential email alerts, create and send reports, see calibration curves, monitor the temperature profile of multiple loggers, and compare surface and internal temperature information by analyzing thermal images.

FLIR CM82

True RMS Power Clamp

The FLIR CM82 is an industrial-grade power clamp meter engineered with advanced power analysis, harmonics measurements, and variable frequency drive (VFD) filtering functions to meet the needs of electrical troubleshooters. The meter features a backlit display screen with large, easy-to-read digits, an analog bargraph, and powerful work lights bright enough to serve as a primary work light. Also tested to withstand a 2m drop, the CM82 has dependable functionality that’s vital to professionals.

intelliCure Match

Concrete Cylinder Curing System

The established standard for concrete cylinder curing, the intelliCure family of products just got even better with the intelliCure Match curing system. Now you can monitor the curing of your critical concrete structures by replicating the real-time, in-place conditions that exist on your site. The specialized sensor transmits the actual temperature conditions of your pour to the intelliCure Match curing box, which matches the water temperature conditions precisely so your breaks will accurately represent what’s going on with your in-place concrete.

FLIR CM78

1000 Amp Clamp with IR Thermometer

The FLIR CM78 is a True RMS industrial clamp meter for the electrician who works on high-powered equipment and temperature systems and needs a safe, capable combination tool. An integrated IR thermometer provides fast non-contact measurements on panels, conduits, and motors. FLIR Tools Mobile connects the FLIR CM78 to your compatible smartphones and tablets via Bluetooth®, and METERLiNK® technology wirelessly integrates electrical readings on your infrared image with FLIR thermal cameras.

intelliCure Mega Curing Box

Large Concrete Cylinder Curing System

intelliCure Mega is a state-of-the-art curing box that can easily be handled by two people when empty. It provides an ideal, uniform curing environment for the entire curing cycle by heating and cooling under automatic control to maintain a preset temperature. The intelliCure Mega can hold 22 6x12 cylinders, or approximately 88 stacked 4x8 cylinders submerged in water. The curing box is specifically designed to comply with AASHTO and ASTM curing standards.

FLIR CM74

True RMS Clamp Meter with VFD mode

The FLIR CM74 clamp meter gives you better access to wiring in hard-to-reach places. Made with a narrow jaw and high-powered LED worklights, the meter makes it easier to take measurements in dark, crowded panels and cabinets. It’s compact and light to carry in your pocket wherever you go. The CM74 offers advanced features including AC/DC measurement, Autoranging, True RMS, Inrush, VFD Mode, and more–everything you need to stay competitive and ensure accurate readings.

intelliCure Mini Curing Box

Small Concrete Cylinder Curing System

intelliCure Mini is a state-of-the-art curing box that can fit into most full-size pickup beds. It provides an ideal, uniform curing environment for the entire curing cycle by heating and cooling under automatic control to maintain a preset temperature. The intelliCure Mini can hold 11 6x12 cylinders, or approximately 25 4x8 cylinders submerged in water.

FLIR CM72

True RMS Clamp Meter

The FLIR CM72 clamp meter gives you better access to wiring in hard-to-reach places. Made with a narrow jaw and high-powered LED worklights, the meter makes it easier to take measurements in dark, crowded panels and cabinets. It’s compact and light to carry in your back pocket wherever you go. The CM72 features AC measurement, Autoranging, True RMS, and more, to help you stay competitive and ensure accurate readings.

intelliCure Standard Curing Box

Concrete Cylinder Curing System

intelliCure Standard is the concrete industry’s state-of-the-art curing box, heating and cooling under automatic control to maintain a preset temperature. Capable of holding 17 6x12 cylinders or approximately 45 4x8 cylinders submerged in water, intelliCure can provide an ideal, uniform curing environment for the entire curing cycle of acceptance cylinders.

EZ Cure II

Thermostatic Controlled Curing Box

The EZ Cure II is a low-cost, simple solution for curing concrete cylinders within 24 to 48 hours. Simply plug the unit into a 110 VAC power source, and the thermostatically controlled curing box automatically heats and cools as needed to maintain a constant 73°F curing environment. EZ Cure II provides an economical solution to meeting ASTM C31 curing requirements.

FLIR CM46

True RMS Clamp Meter with DC Current

The FLIR CM46 clamp meter is designed for commercial and residential electricians. Featuring both AC/DC measurement, the meter is equipped with a bright backlit display for use inside electrical panels. Accu-Tip™ technology delivers amperage measurements on smaller-gauged wires more accurately — to a tenth of a digit. The meter also offers MAX/MIN/AVG recording; measures DCµA, temperature, capacitance, and frequency; and has electrical field detection to help you determine voltage presence and relative strength of the field.

intelliRock II Maturity Logger

Real-Time Concrete Strength Logger

Based on ASTM C 1074 "Standard Practice for Estimating Concrete Strength by the Maturity Method," intelliRock Maturity Loggers analyze the time and temperature profile of in-place concrete to calculate the in-place strength of concrete in real-time - with the push of a button. Data reported by the intelliRock maturity loggers, along with a calibration graph generated from reference cylinders, gives a convenient measure of in-place concrete strength.

intelliRock II Software

intelliRock Management & Reporting

Use intelliRock Software to automatically download logger data from your intelliRock II reader to your personal computer. Easily view graphs, generate and print reports, and import data into our free intelliRock spreadsheet.

intelliRock II Wireless

Wireless Concrete Curing Monitoring

The intelliRock wireless system allows you to connect intelliRock loggers (including maturity, temperature, humidity, and precast loggers) of any configuration to a wireless, remote radio box to access data directly from your computer. The wireless base station connects to your desktop or laptop and communicates with loggers up to 20 miles away. Download data from intelliRock loggers directly into intelliRock software, straight from concrete placement. Start, stop, download, or read loggers, and generate reports.

intelliRock II Reader Kit

intelliRock System Hub

The intelliRock II Reader Kit is the hub of the intelliRock system. The Reader provides connectivity to loggers in the field so critical decisions can be made at the touch of a button. The user can easily activate loggers to start tracking key data points during concrete curing. The Reader allows the input of important notes, jobsite and location information specific to that logger and it allows the viewing of temperature and strength data already stored. Temperature and strength data can be viewed in both numerical and graphical formats. The user can download all critical data captured by the logger and transport it back to the PC for further analysis and distribution via the intelliRock software.

FLIR MR176

IGM™ Moisture Meter with Replaceable Hygrometer

Featuring Infrared Guided Measurement (IGM) technology powered by a built-in FLIR Lepton® 80 x 60 thermal imaging sensor, the MR176 visually guides you to the precise spot that moisture may be hiding. Use the integrated laser and crosshair to help pinpoint the surface location of the issue found with IGM. An integrated pinless sensor and an external pin probe provide the flexibility to take either non-intrusive or intrusive measurements. A field-replaceable temperature and relative humidity sensor delivers added convenience.