Extech EX210

8 Function Mini Digital MultiMeter with IR Thermometer

The Extech EX210 is a Mini Digital MultiMeter with a built in IR Thermometer. The meter can quickly identify overheating motors and locate hot spots on electrical panels or HVAC vents without contact. It measures AC/DC voltage, AC/DC current, resistance, and temperature (IR). The EX210’s rugged design incorporates a 2000 count large backlit dual LCD with easy to read digits, low current capability measure down to 0.1 µA, and input fuse protection. This meter also features max hold and data hold capabilities as well as auto power off. The EX210 comes complete with test leads and a 9 V battery.

Extech EX210T

TrueRMS Digital Multimeter with IR

The Extech EX210T is a TrueRMS Digital Multimeter with IR. The meter auto ranges and has a 2000 count large LCD display. It measures AC/DC voltage and current, resistance, and temperature (IR). Its True RMS measurements make this meter more accurate and reliable when measuring distorted waveforms, and its built in IR thermometer has a 4:1 distance to target ratio, visually aided by the built in laser pointer. This meter has a CAT III 600 V safety rating and is complete with a year warranty, test leads, and a 9 V battery.

Extech EX230

12 Function Mini Digital MultiMeter with IR Thermometer

The Extech EX230 Mini Digital MultiMeter with built-in IR Thermometer can quickly identify overheating motors and locate hot spots on electrical panels or HVAC vents without contact. The EX230’s rugged design incorporates a 4000 count large backlit dual LCD with easy to read digits, low current capability measure down to 0.1 µA, and input fuse protection. The built in IR Thermometer has a 6:1 distance to target ratio. This meter also features Type K temperature, frequency, capacitance, and duty cycle measurement. It also has relative function, data hold capabilities, and an auto power off function. The EX230 comes complete with test leads, Type K Temperature bead probe, and a 9 V battery.

Extech EX310

9 Function Mini MultiMeter + Non-Contact Voltage Detector

The Extech EX310 is a compact manual ranging multi meter which features an extra-large 2000 count display and built-in non-contact AC voltage detector (NCV). AC/DC Voltage & Current, Resistance, Diode/Continuity measurements. Includes a battery test function (1.5 Volt and 9 Volt). The rubber holster protects the meter. UL listed Cat III – 600 Volt safety rating. Includes test leads, 9 Volt battery, and tilt stand.

Extech EX320

8 Function Mini MultiMeter + Non-Contact Voltage Detector

The Extech EX320, a compact auto ranging multimeter, features extra large 2000 count display and a built in, non-contact AC Voltage detector. Its large LCD display can display continuity, diode test, and max hold functions, as well as AC/DC voltage/current and resistance measurements. A rubber holster protects the meter. UL listed Cat III – 600 Volt. Includes test leads, two AA batteries, and a tilt stand.

Extech EX330

12 Function Mini MultiMeter + Non-Contact Voltage Detector

The EX330 is a compact autoranging multimeter which features extra large 4000 count display and a built-in non-contact AC voltage detector. Advanced function include Frequency, Duty Cycle, Capacitance and Temperature, Diode test and continuity. Rubber holster protects meter. Includes test leads, Type K temperature probe, two AAA batteries and tilt stand.

Extech EX350

11 Function True RMS Multimeter + NCV

The EX350 is a professional DMM loaded with advanced features and functions. Low Impedance (LoZ) mode eliminates false readings caused by ghost voltages. Low Pass Filter (LPF)attenuates high frequencies to reduce noise for accurate readings. True RMS provides accurate readings when measuring distorted or noisy waveforms. Built-in Non-Contact AC Voltage Detector quickly checks for the presence of AC Voltage before testing. Features a 4000 count LCD display, data hold, min-max, relative mode, capacitance zero, auto power off, continuity and diode test. This meter will measure AC/DC voltage to 600 V and AC/DC current to 10 amps. Complete with test leads, manual and two AA batteries.

Extech EX355

Function True RMS Multimeter + NCV

The EX355 is a professional DMM loaded with advanced features and functions. Low Impedance (LoZ) mode eliminates false readings caused by ghost voltages. Low Pass Filter (LPF)attenuates high frequencies to reduce noise for accurate readings. True RMS provides accurate readings when measuring distorted or noisy waveforms. Built-in Non-Contact AC Voltage Detector quickly checks for the presence of AC Voltage before testing. Features a 6000 count LCD display, data hold, min-max, relative mode, capacitance zero, auto power off, continuity and diode test. This meter will measure AC/DC voltage to 600 V and AC/DC current to 10 amps. Complete with test leads, general purpose bead wire temperature probe, manual and two AA batteries.

Extech EX360

8 Function True RMS Multimeter

The Extech EX360 is a compact electrical true RMS multimeter with a built in non contact voltage detector. It features highly accurate true RMS measurements, LoZ for the prevention of false readings caused by ghost voltages, .5% basic accuracy, a 1000 V AC/DC volt range, resistance up to 40 MΩ, continuity beeper with visual alert, smart data hold, peak hold, auto power off with disable, relative mode for capacitance zero, and offset adjustment. Additionally, the EX360 excels in frequency and capacitance measurement. Complete with test leads, 9 V battery, holster with tilt stand and built-in magnet.

Extech EX363

11 Function True RMS Multimeter

The Extech EX363 is a compact HVAC True RMS MultiMeter with a built in non contact voltage detector. It features highly accurate true RMS measurements, LoZ for the prevention of false readings caused by ghost voltages, .5% basic accuracy, a 1000 V AC/DC volt range, and resistance up to 40 MΩ. This device comes with a continuity beeper with visual alert, smart data hold and peak hold, auto power off with disable, relative mode for capacitance zero, and offset adjustment. Additionally, the EX363 excels in HVAC flame rod measurements with a µA function, as well as Type-K temperature measurements from -40°C to 394°C (-40°F to 742°F), and frequency and capacitance measurements. Complete with test leads, 9 V battery, holster with tilt stand, general purpose bead wire temperature probe, and built-in magnet.

Extech EX365

10 Function True RMS Multimeter

The Extech EX365 is a compact, industrial True RMS Multimeter with a built in non-contact voltage detector. It features highly accurate True RMS measurements, LoZ for the prevention of false readings caused by ghost voltages, .5 % basic accuracy, a 1000 V AC/DC volt range, and resistance up to 40 MΩ. It also has a continuity beeper with visual alert, smart data hold, peak hold, auto power off with disable, relative mode for capacitance zero, and offset adjustment. Additionally, the EX365 excels in frequency and capacitance measurements as well as commercial applications that require AC/DC current measurements from 1 mA to 10 A. Complete with test leads, 9 V battery, holster with tilt stand, and built-in magnet.

Extech EX410

8 Function Professional MultiMeter

Compact and powerful, the Extech EX410 8 Function true RMS Professional MultiMeter provides the versatility of multiple meters in one convenient device. The EX410 measures AC/DC voltage and current, resistance, diode, and temperance. A large, backlit display and 2.5 cm (1 in) high digits allow for easy reading, while the ergonomically designed housing offers comfortable, one-handed operation. Comes with the multimeter, CAT III test leads, stand, hanging strap, holster with built-in test lead storage, Type K bead wire temperature probe, and one 9 V battery.

Extech EX410A

8 Function Professional MultiMeter

Compact and powerful, the Extech EX410A Eight-Function True RMS Professional MultiMeter provides the versatility of multiple meters in one convenient device. The EX410A measures AC/DC voltage and current, resistance, diode, and temperance. A large, backlit display and 1-inch high digits allow for easy reading, while the ergonomically designed housing offers comfortable, one-handed operation. Comes with Multimeter, CAT III test leads, stand, hanging strap, holster with built-in test lead storage, Type K bead wire temperature probe, and battery.

Extech EX411

8 Function True RMS Professional MultiMeter

The Extech EX411 offers multiple functions so you can carry one meter into the field instead of several. The manual ranging EX411 measures AC/DC voltage and current, resistance, diode, and continuity, all with ± 0.5 percent basic accuracy. The unit has low current capability, measuring down to 0.1 µA, and features input fuse protection and misconnection warnings. A Type K thermometer is built in for surface or air temperature measurements. Comes with CAT III test leads, stand, hanging strap, holster with builti n test lead storage, Type K bead wire temperature probe, and battery.

Extech EX411A

8 Function True RMS Professional MultiMeter

The Extech EX411A offers multiple functions so you can carry one meter into the field instead of several. The manual-ranging EX411A measures AC/DC voltage and current, resistance, diode, and continuity, all with ±0.5% basic accuracy. The unit has low current capability, measuring down to 0.1 µA, and features input fuse protection and mis-connection warnings. A Type K thermometer is built in for surface or air temperature measurements. Comes with CAT III test leads, stand, hanging strap, holster with built-in test lead storage, Type K bead wire temperature probe, and one 9 V battery.

Extech EX420

11 Function Professional MultiMeter

The Extech EX420 is a compact, 11 Function Professional Multimeter. The EX420 measures AC/DC voltage and current, resistance, diode, continuity, and frequency, all with ± 0.3 percent basic accuracy. It can also capture Type K temperature readings. These numerous functions enable professionals to carry one meter into the field instead of several. Featuring a large, backlit LCD screen (4,000 count) with easy to read digits, the EX420 provides high resolution over wide ranges, low current measuring down to 0.1 µA, and input fuse protection with misconnection warnings. Complete with CAT III test leads, multi position tilt stand, velcro hanging strap, holster with built-in test lead storage, Type K bead wire temperature probe, 9 V battery, and user manual.

Extech EX430

11 Function True RMS Professional MultiMeter

The Extech EX430 True RMS Autoranging Multimeter is a professional grade, True RMS Multimeter capable of performing a wide range of measurements. Functions include AC/DC voltage to 600 V, AC/DC current to 20 A, resistance to 40 M, continuity, and diode test. It also includes a Type K thermometer function for contact or air temperature measurements from -20°C to 750°C (-4°F to 1832°F). Advanced functions include capacitance, frequency, and duty cycle. The meter comes complete with test leads, Type K temperature probe, 9 V battery, protective holster, adjustable tilt stand, and velcro hanging strap.

Extech EX430A

11 Function True RMS Professional MultiMeter

The Extech EX430A True RMS autoranging Multimeter (with K Type, capacitance, frequency, and duty cycle) is a professional-grade multimeter capable of performing a wide range of measurements. Functions include AC and DC voltage to 600 V, AC and DC current to 10 A, resistance to 40 MOhm, continuity, and diode test. It also includes a Type K thermometer function for contact or air temperature measurements from -20°C to 750°C (-4°F to 1832°F). Advanced functions include capacitance, frequency, and duty cycle. This meter comes complete with test leads, Type K temperature probe, 9 V battery, protective holster, adjustable tilt stand, and a velcro hanging strap.

Extech EX470

12 Function True RMS Professional MultiMeter + InfraRed Thermometer

The Extech EX470 True RMS Multimeter and Infrared Thermometer with 2 Type K remote probes is the perfect meter for HVAC or plant maintenance. The IR thermometer measures surface temperature from -20°C to 270°C (-4°F to 518°F) without contact. The built-in laser pointer centers the measuring area. Multimeter functions include AC/DC voltage to 600 V, AC/DC current to 20 A, resistance to 40 MOhm, continuity, and diode test. It also includes a Type K thermometer for contact or air temperature measurements from -20°C to 750°C (-4°F to 1832°F). Advanced functions include capacitance, frequency, and duty cycle. The meter comes complete with test leads, Type K temperature probe, 9 V battery, protective holster, adjustable tilt stand, and velcro hanging strap.

Extech EX470A

12 Function True RMS Professional MultiMeter + InfraRed Thermometer

The Extech EX470A True RMS Multimeter and Infrared Thermometer with capacitance, frequency, and duty cycle measurements and 2 Type K remote probes is the perfect meter for HVAC or plant maintenance. The IR thermometer measures surface temperature from -20°C to 270°C (-4°F to 518°F) without contact. The built-in laser pointer centers the measuring area. Its functions include AC and DC Voltage to 600 V, AC and DC current to 10 A, resistance to 40 MOhm, continuity, and diode test. It also includes a Type K thermometer for contact or air temperature measurements from -20°C to 750°C (-4°F to 1832°F). The meter comes complete with test leads, 9 V battery, protective holster, adjustable tilt stand, and a velcro hanging strap.

Extech EX503

10 Function Heavy Duty Industrial MultiMeter

The Extech EX503 offers an array of must-have multimeter measurements including capacitance, frequency (dual sensitivity for electrical and electronic applications), diode test, and continuity. Other features include data hold and relative hold, and manual or auto-ranging modes. The latter automatically adjusts the measurement range based on the detected source such as electrical components and electronic equipment. The meter features 0.5 percent accuracy and a CAT IV-600-volt safety rating, protecting users even on outdoor wiring. Includes double-molded test leads, magnetic hanging strap, 9-volt battery, carrying case, and user manual.

Extech EX505

11 Function Heavy Duty True RMS Industrial MultiMeter

This Heavy Duty True RMS industrial MultiMeter measures AC/DC Voltage (1000V) and Current (10A), Resistance (40Mohms), Capacitance (100 microFarads) , dual sensitivity Frequency (electric 1kHz/electronic 10MHz), and Type K Temperature (-4 to 1382 degrees F (-20 to 750 degrees C)) . It features a 4,000 count backlit LCD, 0.5% basic accuracy, Relative/Data Hold, and Auto Power off with disable. Comes complete with test leads, magnetic hanging strap, Type K bead wire Temperature probe, carrying case, and 9V battery.

Extech EX520

11 Function Heavy Duty True RMS Industrial MultiMeter

Designed to withstand harsh environments and usage, the meter's rugged, double-molded housing is IP67-rated (waterproof and dustproof) and drop-tested to 6 ft. The large, illuminated LCD displays 4-digit readout (to 6,000 counts). The EX520 offers various must-have measurements. The meter features 0.09 percent accuracy and a CAT IV 600-volt safety rating, protecting users even on outdoor wiring. Product includes a 3 year warranty, double molded test leads, 9V battery, magnetic hanging strap, temperature probe and carrying case.

Extech EX530

11 Function Heavy Duty True RMS Industrial MultiMeter

Ruggedly designed and waterproof to IP67 standards, the EX530 is ideal for use in the outdoors, on boats, and in any harsh industrial environment. It has a double molded housing and is drop-proof up to six feet with a safety rating of CAT IV 600 Volt and CAT III 1000 Volt. It measures AC/DC voltage and current, resistance, capacitance, electronic and electrical frequency, temperature, 4 to 20 mA, and duty cycle. Additional features include: 0.06% basic accuracy, continuity beeper, diode test (2.8 Volt open circuit voltage), 40000 count resolutions, backlit LCD with barograph, peak hold, min/max, relative mode, data hold and 1000 Volt input protection for all functions. Comes complete with double-molded test leads, type K bead wire temperature probe (-4 to 482 degrees F/-20 to 250 degrees C), magnetic hanging strap, case, and a 9v battery.