Multifunction Voltage Tester
The Extech VT10 Multifunction Voltage Tester has LED AC voltage indications for 24 V, 48 V, 120 V, 208 V, 240 V, 277 V, 480 V and 600 V, as well as LED DC voltage indications for 6 V, 12 V, 24 V, 36 V, 48 V, 110 V, 220 V and 400 V. This tester has polarity detection with the LEDs for a positive and negative DC indication. Capable of running a continuity test with an audible tone. Phase rotation test for the motors, two handed operation tester for low impedance testing. Also, this tester has a built-in flashlight for testing in low lit or tight areas. The voltage function operates with out any batteries and it has a rubberized, double-molded IP64 housing.