Test & Measurement - Moisture Meters

All Products (12) Grid view Grid view List View List View

FLIR MR277

Building Inspection System with Moisture Hygrometer & MSX® IR Camera

The MR277 is the first FLIR building inspection system to combine the advantages of Infrared Guided Measurement (IGM) and our patented Multi-Spectral Dynamic Imaging (MSX) with advanced environmental sensors to help you quickly locate, clearly identify, and easily document problems. IGM technology and a laser pointer isolate the area where you can use the integrated pinless moisture sensor for non-invasive readings or external pin probe for invasive measurements. With automatically calculated environmental readings and a field-replaceable humidity/temperature sensor, the MR277 lets you finish the job and minimize downtime. Connect to external devices with METERLiNK® and use FLIR Tools® to enhance troubleshooting and reports.

FLIR MR176

IGM™ Moisture Meter with Replaceable Hygrometer

Featuring Infrared Guided Measurement (IGM) technology powered by a built-in FLIR Lepton® 80 x 60 thermal imaging sensor, the MR176 visually guides you to the precise spot that moisture may be hiding. Use the integrated laser and crosshair to help pinpoint the surface location of the issue found with IGM. An integrated pinless sensor and an external pin probe provide the flexibility to take either non-intrusive or intrusive measurements. A field-replaceable temperature and relative humidity sensor delivers added convenience.

FLIR MR160

IGM™ Moisture Meter

Featuring Infrared Guided Measurement (IGM), the MR160 helps you quickly target moisture issues, visually guiding you to the spot where you can confidently take measurements and analyze readings. An integrated pinless sensor and an external pin probe provide the flexibility to take either intrusive or non-intrusive measurements. The MR160 can serve as your go-to troubleshooting tool right out of the box — or as the perfect complement to any high resolution thermal camera you already own.

MR176-KIT6

Professional Remediation Kit

Gain a competitive advantage with the advanced, affordable inspection tools in the FLIR MR176-KIT6. This kit includes the MR176, a powerful moisture meter with the flexibility to take either intrusive or non-intrusive measurements, and the E6, the ultimate thermal inspection tool for building, electrical, and mechanical applications. Easy-to-use, rugged, and field-ready, both tools are designed to help you find problems faster and give you that competitive edge. The kit also comes with a hammer/wall cavity probe combo for additional moisture measurement applications.

MR176-KIT5

Professional Imaging Moisture Kit

Get greater flexibility and minimize downtime in the field with the FLIR MR176-KIT5. The MR176 helps you quickly target moisture issues with Infrared Guided Measurement technology, and has options to take either intrusive or non-intrusive measurements with its integrated pinless sensor and external pin probe. The kit also includes a hammer/wall cavity probe combo for additional measurement applications, and a replaceable temperature and relative humidity meter built with the same durability as the MR176 itself.

MR160-KIT5

Professional Imaging Moisture Kit

The FLIR MR160-KIT5 has all the tools you need to quickly locate and diagnose moisture issues. Featuring Infrared Guided Measurement (IGM™), the MR160 visually guides you to the problem so you can confidently take measurements and analyze readings. An integrated pinless sensor and an external pin probe provide the flexibility to take either intrusive or non-intrusive measurements. The kit also includes a hammer/wall cavity probe combo for additional measurement applications.

MR160-KIT2

Building Inspection Kit

Troubleshoot moisture and building problems wherever you go with the FLIR MR160-KIT2. This kit features the MR160, a moisture meter with IGM™ to quickly target problem areas, as well as the C2, a full-featured, pocket-sized thermal camera designed for a wide range of building and electrical applications. The MR160’s integrated pinless sensor and external pin probe provide the flexibility to take either intrusive or non-intrusive measurements. The kit also includes the MR06 wall cavity probe for even greater functionality.

FLIR MR77

5-in-1 Moisture Meter with METERLiNK™

The FLIR MR77 has everything you need for moisture remediation or HVAC: a pinless moisture sensor and pin probe, a temperature and relative humidity sensor, and an IR thermometer. The meter includes Bluetooth® for remote viewing and sharing, as well as METERLiNK® technology to wirelessly embed readings into radiometric infrared images on compatible FLIR thermal cameras. Made with field-replaceable sensors, the MR77 is engineered to help you get more done in less time.

FLIR MR60

Moisture Meter Pro

The FLIR MR60 Moisture Meter Pro is an easy-to-use pin and pinless moisture meter with advanced functionality. An integrated pinless sensor and an external pin probe provide the flexibility to take destructive or non-destructive measurements. Select one of the eleven material groups for pin moisture, or set a reference point for pinless moisture scanning. Then conveniently save screenshots of your measurements as a CSV file with the date, time, and settings.

FLIR MR59

Ball Probe Moisture Meter with Bluetooth®

The FLIR MR59 is a pinless meter with wireless connectivity, which offers the convenience to view live readings from a mobile device via the FLIR Tools® Mobile app. Thanks to the ball-shaped sensor, users can cover a large area in a short time without making a mark; measure into corners and around baseboards easily; and detect problems below the surface.

FLIR MR55

Pin Moisture Meter with Bluetooth®

The FLIR MR55 is a pin-based meter with wireless connectivity, which offers the convenience to view readings from a mobile device via the FLIR Tools® Mobile app. Thanks to a built-in library of 11 material groups, users can tune the meter to the appropriate test material to improve measurement accuracy. This library is easy to access on the FLIR.com website by scanning a QR code on the back of the meter with a mobile device.

FLIR MR40

Moisture Pen + Flashlight

The FLIR MR40 is a pocket-portable, rugged 2-pin, single-scale moisture meter with an integrated flashlight for wood and common building materials — ideal for builders, building inspectors, remodelers, moisture remediation technicians, pest control professionals, and residential roofing and flooring contractors. Providing reliable and accurate measurements offered at a highly affordable price point, MR40 is a quick and easy-to-use tool to find and quantify moisture content.