Support Center

Test & Measurement

All Products (82) Grid view Grid view List View List View

FLIR MR277

Building Inspection System with Moisture Hygrometer & MSX® IR Camera

The MR277 is the first FLIR building inspection system to combine the advantages of Infrared Guided Measurement (IGM) and our patented Multi-Spectral Dynamic Imaging (MSX) with advanced environmental sensors to help you quickly locate, clearly identify, and easily document problems. IGM technology and a laser pointer isolate the area where you can use the integrated pinless moisture sensor for non-invasive readings or external pin probe for invasive measurements. With automatically calculated environmental readings and a field-replaceable humidity/temperature sensor, the MR277 lets you finish the job and minimize downtime. Connect to external devices with METERLiNK® and use FLIR Tools® to enhance troubleshooting and reports.

FLIR MR265

Moisture Meter and Thermal Imager with MSX®

The FLIR MR265 is a professional pin and pinless moisture meter with thermal imaging designed to show you exactly where to investigate issues related to moisture, air leaks, and insulation voids. Featuring IGM™ (Infrared Guided Measurement) and MSX® (Multi-Spectral Dynamic Imaging enhancement) technology, the MR265 helps you quickly scan and target problem areas, visually guiding you to the spot where you can confidently take measurements, analyze readings, and ensure that problems are fixed. Using FLIR Thermal Studio™, you can then create and share professional reports that include findings and proof of repairs – giving your clients peace of mind that mold, rot, or moisture challenges have been resolved.

FLIR SV87-KIT

Vibration Monitoring Solution

Vibration trending and analysis can help detect serious problems with industrial machines long before the damage can be seen. That’s why the FLIR SV87-KIT Vibration Monitoring Solution is essential for manufacturing processes that use rotating machinery, industrial pumps, fans, gearboxes, and motors. The included remote monitoring gateway stores sensor data and wirelessly transmits readings in real time to a mobile device or PC. This allows professionals to make knowledgeable decisions about machine operation and maintenance without having to wait for the next manual inspection – reducing unplanned downtime, lowering operational costs, and improving profitability.

FLIR VS290

Thermal Videoscope Kits with Specialty Probe Options

The FLIR VS290 is an industrial thermal and visual videoscope system designed to help professionals quickly and safely find hidden faults and dangers in difficult-to-access locations. Featuring a 160 × 120 true thermal imager and FLIR MSX® (VSC-IR32 and VSC-IR33 probes), VS290 videoscopes give users the power to see and measure invisible hot spots before catastrophic equipment failures can occur. The small, sleek tips allow for easy inspection through tight or confined openings, improving productivity and reducing diagnostic time. The 2-meter side-viewing probe options are CAT IV 600V safety rated—perfect for underground electrical vault inspections. The 1-meter forward-viewing probe is a practical fit for general purpose equipment and building thermal scans. All are versatile tools for the most demanding environments in utility, manufacturing, and building maintenance applications.

FLIR Si124

Industrial Acoustic Imaging Camera

The FLIR Si124 acoustic imaging camera can help you locate pressurized leaks in compressed air systems or detect partial discharge from high-voltage electrical systems. This lightweight, one-handed solution can be used to identify issues up to 10 times faster than with traditional methods. Built with 124 microphones, the Si124 produces a precise acoustic image that visually displays ultrasonic information, even in loud industrial environments. The acoustic image is transposed in real time on top of a digital camera picture, which allows you to accurately pinpoint the source of the sound. The Si124 features a plugin that enables users to import acoustic images to FLIR Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the FLIR Acoustic Camera Viewer cloud service. Through a regular maintenance routine, the FLIR Si124 can help facilities save money on utility bills and delay the expense of installing new compressors.

Available in 2 other models: Si124-LD for leak-detection and Si124-PD for electric utility applications. View the models in the related products section below.

FLIR Si124-LD

Industrial Acoustic Imaging Camera for Compressed Air Leak Detection

The FLIR Si124-LD acoustic imaging camera can help you locate pressurized leaks in compressed air systems up to 10 times faster than traditional methods. Built with 124 microphones, this lightweight, one-handed solution produces a precise acoustic image that visually displays ultrasonic information, even in loud industrial environments. The acoustic image is transposed in real time on top of a digital camera picture, which allows you to accurately pinpoint the source of the sound. The Si124-LD features a plugin that enables you to import acoustic images to FLIR Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the FLIR Acoustic Camera Viewer cloud service. Through a regular maintenance routine, the FLIR Si124-LD can help facilities save money on utility bills and delay the expense of installing new compressors.

Available in 2 other models: Si124-PD for electric utility applications, or the Si124 for both electric utility and leak-detection applications. View the models in the related products section below.

FLIR Si124-PD

Industrial Acoustic Imaging Camera for Partial Discharge Detection

The FLIR Si124-PD acoustic imaging camera can help you detect partial discharge from high-voltage electrical systems up to 10 times faster than traditional methods. Built with 124 microphones, this lightweight, one-handed solution produces a precise acoustic image that visually displays ultrasonic information, even in loud industrial environments. The acoustic image is transposed in real time on top of a digital camera picture, which allows you to accurately pinpoint the source of the sound. The Si124-PD features a plugin that enables users to import acoustic images to FLIR Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the FLIR Acoustic Camera Viewer cloud service. Through a regular maintenance routine, the FLIR Si124-PD can help facilities save money on utility bills.

Available in 2 other models: Si124-LD for leak-detection applications, or the Si124 for both electric utility and leak-detection applications. View the models in the related products section below.

FLIR IR Windows

Infrared Camera Window with PIRma-Lock

FLIR's IR Windows add a barrier between you and energized equipment, protecting you from arc flash accidents. IR windows are easy to install, easy to use, and will help you work with greater confidence. You’ll perform inspections more efficiently and reduce the threat of arc flash injury, all while staying in compliance with NFPA 70E requirements. Choose the anodized aluminum frame, or opt for durable stainless steel to prevent mixed metal issues.

FLIR IRW-xPC/xPS

Large Format Infrared Inspection Windows

The FLIR IRW-xPC/xPS joins the existing FLIR IR Window family to help you inspect more efficiently, make inaccessible components accessible, and save money by preventing unplanned downtime. The rectangular polymer windows are impact resistant and provide the largest viewing area available to monitor completely undisturbed assets inside energized electrical equipment. IR Windows-xPC/xPS are durable and stable in harsh environments, making them suitable for most industrial settings as well as for shipboard use.

FLIR CM275

IGM™ Clamp Meter with Datalogging (Wireless)

The FLIR CM275 clamp meter combines thermal imaging with electrical measurement into powerful inspection, troubleshooting, and diagnostic tools. Through Infrared Guided Measurement (IGM), the CM275 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. Confirm your findings with the clamp meter’s wide range of functions plus temperature readings. The FLIR CM275 also provides wireless connectivity to upload images or data to the FLIR Tools™ app.

FLIR CM174

IGM™ Clamp Meter

The FLIR CM174 has the power to lead you to problems you can't see with a standard clamp meter. Featuring Infrared Guided Measurement (IGM) technology powered by an integrated FLIR Lepton® thermal imaging sensor, the CM174 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. IGM visually guides you to the precise location of a potential problem and helps confirm your findings with a wide range of functions plus temperature readings.

FLIR CM65

True RMS 600 A Solar Clamp Meter

The CM65 clamp meter is designed for solar installation, maintenance, and troubleshooting professionals. Photovoltaic (PV) installers can trust this rugged solar clamp meter to accelerate and simplify PV panel testing at new and existing sites. The quick-connect MC4 test leads and non-invasive clamp-on current readings make DC voltage measurements on solar panel strings and inverters safer, more accurate and easier to perform. Validate AC output and inverter efficiency quickly, and monitor readings from your smartphone via a wireless METERLiNK® connection to the FLIR Tools® mobile app. These features make the FLIR CM65 the PV installer’s go-to clamp meter for faster, safer results.

FLIR CM57

Flexible Clamp Meter 18 inch

The FLIR CM57 is an ergonomic tool designed to simplify difficult current measurements. Made with a narrow, 18-inch (45.72 cm) flexible coil clamp, the CM57 lets you easily take measurements in tight or awkward spots. It is ideal for multiple-conductor measurements and double-wrap requirements. With Bluetooth® communication for remote viewing and data transfer to iOS® and Android™ devices via the FLIR Tools Mobile app, you can analyze and share data fast right from the jobsite.

FLIR CM55

Flexible Clamp Meter 10 inch

The FLIR CM55 is an ergonomic tool designed to simplify difficult current measurements. Made with a narrow, 10-inch (25.4cm) flexible coil clamp, the CM55 lets you easily take measurements in tight or awkward spots— a difficult task with a traditional hard jaw clamp. With Bluetooth® communication for remote viewing and data transfer to iOS® and Android™ devices via the FLIR Tools Mobile app, you can analyze and share data fast right from the jobsite.

FLIR CM94

2000 A AC/DC Utility Clamp Meter

The FLIR CM94 tackles high-current measurements on demanding utility and industrial job sites. This rugged meter securely clamps larger conductors with an oversized jaw so you can take readings up to 2000 A AC & DC. With a CAT IV-1000 V safety rating, the CM94 is ready to work on overhead, underground and utility service equipment. Plus, it offers VFD mode to tackle noisy signal environments. The full-featured FLIR CM94 utility clamp meter delivers results for utility and industrial electricians.

FLIR CM85

True RMS Power Clamp (Wireless)

The FLIR CM85 is an industrial power clamp meter with advanced power analysis and variable frequency drive (VFD) filtering functions required by electrical troubleshooters for full-scale equipment. The CM85 helps users accurately analyze voltage in complex machinery by including harmonics, inrush, current, and phase rotation testing. The meter also features Bluetooth® for remote viewing and data sharing from compatible mobile devices, and METERLiNK technology to wirelessly embed readings into infrared images on compatible FLIR cameras.

FLIR CM83

True RMS Power Clamp (Wireless)

The FLIR CM83 is an industrial-grade power clamp meter engineered with advanced power analysis, harmonics measurements, and variable frequency drive (VFD) filtering functions to meet the needs of electrical troubleshooters. The meter features Bluetooth® technology to connect compatible mobile devices for remote viewing and sharing, and METERLiNK® technology to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.

FLIR CM82

True RMS Power Clamp

The FLIR CM82 is an industrial-grade power clamp meter engineered with advanced power analysis, harmonics measurements, and variable frequency drive (VFD) filtering functions to meet the needs of electrical troubleshooters. The meter features a backlit display screen with large, easy-to-read digits, an analog bargraph, and powerful work lights bright enough to serve as a primary work light. Also tested to withstand a 2m drop, the CM82 has dependable functionality that’s vital to professionals.

FLIR CM78

1000 Amp Clamp with IR Thermometer

The FLIR CM78 is a True RMS industrial clamp meter for the electrician who works on high-powered equipment and temperature systems and needs a safe, capable combination tool. An integrated IR thermometer provides fast non-contact measurements on panels, conduits, and motors. FLIR Tools Mobile connects the FLIR CM78 to your compatible smartphones and tablets via Bluetooth®, and METERLiNK® technology wirelessly integrates electrical readings on your infrared image with FLIR thermal cameras.

FLIR CM74

True RMS Clamp Meter with VFD mode

The FLIR CM74 clamp meter gives you better access to wiring in hard-to-reach places. Made with a narrow jaw and high-powered LED worklights, the meter makes it easier to take measurements in dark, crowded panels and cabinets. It’s compact and light to carry in your pocket wherever you go. The CM74 offers advanced features including AC/DC measurement, Autoranging, True RMS, Inrush, VFD Mode, and more–everything you need to stay competitive and ensure accurate readings.

FLIR TG167

Spot Thermal Camera for Electrical

The FLIR TG167 Spot Thermal Cameras bridge the gap between single spot infrared thermometers and FLIR's legendary thermal cameras. Equipped with FLIR's exclusive Lepton® micro thermal sensor, these cameras let you see the heat so you know exactly where to target the measurement spot. Easily find unseen hot and cold spots for instant troubleshooting, and store images and data to show customers and include in reports.

FLIR CM72

True RMS Clamp Meter

The FLIR CM72 clamp meter gives you better access to wiring in hard-to-reach places. Made with a narrow jaw and high-powered LED worklights, the meter makes it easier to take measurements in dark, crowded panels and cabinets. It’s compact and light to carry in your back pocket wherever you go. The CM72 features AC measurement, Autoranging, True RMS, and more, to help you stay competitive and ensure accurate readings.

FLIR CM46

True RMS Clamp Meter with DC Current

The FLIR CM46 clamp meter is designed for commercial and residential electricians. Featuring both AC/DC measurement, the meter is equipped with a bright backlit display for use inside electrical panels. Accu-Tip™ technology delivers amperage measurements on smaller-gauged wires more accurately — to a tenth of a digit. The meter also offers MAX/MIN/AVG recording; measures DCµA, temperature, capacitance, and frequency; and has electrical field detection to help you determine voltage presence and relative strength of the field.

FLIR CM44

True RMS Clamp Meter with Accu-Tip™

The FLIR CM4X Clamp Meter Family includes three professional and affordable True RMS meters designed for commercial and residential electricians. The CM42 and CM44 feature AC clamp measurement, and the CM46 offers both AC/DC measurement to meet your unique needs. Each meter is equipped with a bright backlit display for ease of use inside electrical panels. Accu-Tip™ technology delivers amperage measurements on smaller-gauged wires more accurately — to a tenth of a digit. All models offer MAX/MIN/AVG recording, firequency measurement, and electrical field detection to help you determine voltage presence and relative strength of the field. Made with an over-molded, easy-to-grip design, the CM4X clamp meter family is durable enough to withstand a two-meter drop, and the slim form factor is convenient to carry in your toolbag anywhere you go.