Support Center

Test & Measurement - Environmental

All Products (7) Grid view Grid view List View List View

FLIR EM54

HVAC/R Environmental Meter

The FLIR EM54 is ideal for inspecting and troubleshooting HVAC/R ducting systems within residential, commercial, and industrial facilities. This meter can help you verify that duct inlets and outlets have the specified volumetric flow – a prerequisite to an efficient functional system. Featuring humidity, wet bulb, and dew point functions, the EM54 can measure deviations from proper relative humidity levels. Plus, the included Type-K contact temperature probe is useful to check electric motors and thermal equipment components for proper operating temperatures.

Airtec

Diesel Particulate Monitor

The Airtec monitor is an elemental carbon monitor designed to determine exposure of workers in underground mines to diesel particulate material (DPM). Airtec uses a real-time particle capture and light-transmission method to yield elemental carbon values which closely correlate with NIOSH 5040 test results. The Airtec monitor provides results that are time-and-space-resolved, allowing the operator to track DPM levels over time to help eliminate the risks associated with over exposure.

Extech AN250W

Anemometer with Connectivity to ExView® App

The AN250W is a compact airflow meter with Bluetooth® connectivity, which allows building, HVAC, and maintenance professionals to view and share air velocity and temperature data directly from a mobile device using the free ExView app. With the capability to capture data, display trends, set visual and audio alarms, and create and send reports, users can gain deeper insights on environmental conditions and building health. The AN250W is part of the Extech 250W Connected Series of products that can improve your ability to evaluate problems and report on them from the field. This allows you to improve the speed and quality of decisions to address critical issues immediately.

Extech LT250W

Light Meter with Connectivity to ExView® App

The LT250W is a compact light meter with Bluetooth® connectivity, which allows building and maintenance professionals to view and share light intensity data directly from a mobile device using the free ExView app. With the capability to capture data, display trends, set visual and audio alarms, and create and send reports, users can gain deeper insights on workplace comfort and building health. The LT250W is part of the Extech 250W Connected Series of products that can improve your ability to evaluate problems and report on them from the field. This allows you to improve the speed and quality of decisions to address critical issues immediately.

Extech RH250W

Hygro-Thermometer with Connectivity to ExView® App

The RH250W is a compact hygro-thermometer with Bluetooth® connectivity, which allows building and maintenance professionals to view and share relative humidity and temperature data directly from a mobile device using the free ExView app. With the capability to capture data, display trends, set visual and audio alarms, and create and send reports, users can gain deeper insights on equipment and building health. The RH250W is part of the Extech 250W Connected Series of products that can improve your ability to evaluate problems and report on them from the field. This allows you to improve the speed and quality of decisions to address critical issues immediately.

Extech RPM250W

Laser Tachometer with Connectivity to ExView® App

The RPM250W is a compact Laser Tachometer with Bluetooth® connectivity, which allows building and maintenance professionals to view and share revolutions per minute (RPM) data of rotating objects directly from a mobile device using the free ExView app. With the capability to capture data, display trends, set visual and audio alarms, and create and send reports, users can gain deeper insights on equipment. The RPM250W is part of the Extech 250W Connected Series of products that can improve your ability to evaluate problems and report on them from the field. This allows you to improve the speed and quality of decisions to address critical issues immediately.

Extech SL250W

Sound Meter with Connectivity to ExView® App

The SL250W is a compact Sound Meter with Bluetooth® connectivity, which allows building and maintenance professionals to view and share sound level data (30 to 130 dB) directly from a mobile device using the free ExView app. With the capability to capture data, display trends, set visual and audio alarms, and create and send reports, users can gain deeper insights workplace comfort and public health. The SL250W is part of the Extech 250W Connected Series of products that can improve your ability to evaluate problems and report on them from the field. This allows you to improve the speed and quality of decisions to address critical issues immediately.