Support Center

Test & Measurement - Test & Continuity

All Products (5) Grid view Grid view List View List View

FLIR IM75

Insulation & DMM Combo with METERLiNK®

The FLIR IM75 is both a premier handheld insulation tester and advanced multifunction digital multimeter for installation, troubleshooting, and maintenance professionals. The IM75 includes several specialty insulation modes including: Polarization Index, Dielectric Absorption, and Earth Bond Resistance. Insulation tests can be performed instantly, continuously, and over a timed duration for in-depth assessment. The meter features METERLiNK® to embed electrical measurements into thermal images captured by FLIR infrared cameras, and Bluetooth® to view real-time readings remotely.

FLIR VT8-Series

Voltage, Continuity, and Current Tester

The FLIR VT8-Series are high-quality voltage, continuity, and current testers. They feature an optimized, open-jaw design that can fit into tight spaces and reliably measure large-diameter cables. The VT8-600 carries a CAT III-600 V/CAT IV-300 V safety rating and a 100 A/600 V measuring range, while the VT8-1000 carries a CAT III-1000 V/CAT IV-600 V safety rating and a 200 A/1000 V measuring range. Extensive measurement features make the VT8-Series versatile tools – just one meter can get the job done.

FLIR VP50-2

Triple Alarm CAT IV Non-Contact Voltage Detector with Flashlight

The FLIR VP50-2 is a durable, CAT IV-rated non-contact voltage detector featuring light, vibration, and beeper feedback alarms and a powerful LED flashlight. Use the VP50-2 to reliably check if an AC circuit is live before beginning work; detect voltage on exposed conducting parts or through insulation; identify live wires within electrical panels, switches, and outlets; or trace live wires and map circuits. With an ergonomic and drop-tested design, the FLIR VP50-2 is the right choice for professionals performing field troubleshooting and verification of electrical installations within residential, commercial, and industrial buildings.

FLIR VP40

Non-Contact Voltage Detector + Flashlight

The FLIR VP40 is a high-quality non-contact AC voltage detector (NCV) and flashlight that offers high-end features, making it the best value product in its category. The reliable, durable detector includes a bright flashlight, a vibration feedback alarm, and a CAT IV safety rating. Use it to identify live and neutral wires in sockets and junction boxes, and to trace live and neutral wires without contact.

FLIR RT50

Receptacle Tester with GFCI Check

The RT50 is a reliable GFCI receptacle tester designed for electricians, home or building inspectors, and do-it-yourselfers who need to verify or troubleshoot operation of 3-wire receptacle circuits within residential and commercial buildings. It is durable, easy, and safe to use, and offers the quality you have come to expect from FLIR test and measurement products.