Public Safety & Transportation

All Products (6)Grid viewList View

FLIR VIP-3D

Vehicle presence detection board

FLIR VIP3D.x is a video detection board that provides vehicle presence information to the intersection controller. FLIR VIP3D.x integrates vehicle presence detection and traffic data collection in one module and provides a powerful solution for intersection control. As a single slot module, VIP3D.x plugs into all standard cabinet racks. The FLIR VIP3D.x module interfaces directly to the controller via cable connected outputs.

FLIR VIP-HD

AID and data collection board for IP cameras

The FLIR VIP-IP is a multi-functional Video Image Processing module for traffic control. VIP-IP boards process video input from D1 resolution IP cameras for automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video (single H.264, MPEG-4, MJPEG). VIP-IP boards have been installed for road and tunnel projects all over the world.

FLIR VIP-IP

Multi-functional video detection boards

The VIP series offers multi-functional Video Image Processing modules for traffic control. VIP boards integrate automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video in one board. VIP modules have been installed for road and tunnel projects all over the world.

FLIR VIP-T

AID and data collection board for analog cameras

The FLIR VIP-T is a multi-functional Video Image Processing module for traffic control. VIP-T boards process video input from analog cameras for automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video (MPEG-4). VIP-T boards have been installed for road and tunnel projects all over the world.

FLIR VIP-TX

Encoder with embedded AID

FLIR VIP-TX combines field-proven incident detection capabilities with advanced video encoding and powerful processing technology in a single unit. VIP-TX boards process video input from analog cameras for automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video. The versatile FLIR VIP-TX can handle 3 independent video streams in H.264, MPEG-4, MPEG-2 or MJPEG format.

ViewCom/E MAX+

Multi-functional video detection boards

The VIP series offers multi-functional Video Image Processing modules for traffic control. VIP boards integrate automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video in one board. VIP modules have been installed for road and tunnel projects all over the world.