Tactical & Law Enforcement

All Products (17) Grid view Grid view List View List View

FLIR BHS-Series

Bi-ocular Thermal Camera

The FLIR BHS-Series biocular camera uses cutting-edge thermal imaging technology that makes images from differences in heat, giving law enforcement officers a clear tactical advantage, day and night. Officers see more and see farther with thermal compared to other night vision technologies. Plus, FLIR’s wide range of tactical optics is combat-proven to keep officers safer. The FLIR BHS-Series is a must for extended patrols, covert surveillance, critical infrastructure protection, and high-threat security missions.

FLIR BNVD-40

40˚ Night Vision Goggles

Designed for head or helmet mounting, the FLIR BNVD-40 dual-channel night vision system offers exceptional clarity in minimal lighting. Multi-coated lenses and ruggedized housing offer protection against the elements while a built-in IR illuminator provides better detail in complete darkness. One AA or CR123A battery can power the BNVD-40 up to 20 hours.

FLIR BNVD-51

51° Night Vision Goggles

The wide-angle FLIR BNVD-51 dual-channel night vision system creates an undisputed tactical advantage. Head and helmet mounting options provide hands-free full-field night vision while multi-coated lenses and composite housing stand up to wear and tear. One AA or CR123A battery can power the BNVD-40 up to 20 hours.

FLIR Breach® PTQ136

Multifunctional Thermal Imaging Monocular

Built for the rigors of law enforcement, the FLIR Breach PTQ136 spots the heat of suspects and objects in total darkness. Featuring the new FLIR Boson core and a compact design, the FLIR Breach offers unmatched tactical awareness. Weighing only 7.4 ounces (210 grams), the FLIR Breach can be concealed in a pocket or mounted to a helmet with its mini-rail feature, while adding minimal weight to officers’ heavy gear. Additional features include onboard recording and seven palettes for fast detection of suspects or evidence, day or night.

FLIR Discovery 5x

Long-Range Night Vision Bi-Ocular

A highly ergonomic body and 5x magnifying lens make the FLIR Discovery 5x night vision bi-ocular ideal for long-term, long-range surveillance. Detachable extra long-range IR illuminator and automatic brightness control capture sharp night vision in minimal light conditions. Multigenerational intensifier tube options and available “Quick Silver” black and white night vision displays off specialization for specific applications—from perimeter security to wildlife observation.

FLIR HS-Series

Tactical Handheld Thermal Monocular

Law enforcement officers can see in total darkness with the FLIR HS-Series handheld thermal monocular. Using the same military technology found in airborne law enforcement units, the H-Series gives officers the superior tactical advantage they need to make quick decisions, improve officer safety, and maximize mission capabilities.

FLIR LSX

Tactical Handheld Thermal Monocular

The FLIR LS-X and LS-XR handheld thermal monoculars are designed for the men and women who serve and protect. This powerful, easy-to-use imager gives officers the tactical advantage when pursuing suspects, looking for evidence, or conducting search and rescue. The LS-X and LS-XR feature high resolution displays, extended zooming capabilities, and video output. Whatever you need to see, find it with the FLIR LS-X and LS-XR.

FLIR MNVD-51

51° Multi-Purpose Night Vision Monocular

With a wide 51-degree field of view, the FLIR MNVD-51 offers enhanced situational awareness without moving the optic. Head, helmet, and weapon mounting options allow hands-free operation while a built-in IR illuminator and flood lens improve vision in complete darkness. 40 hours of battery life is possible with a single AA or CR123A battery.

FLIR Nyx-7 Pro

Night Vision Goggles

The FLIR Nyx-7 Pro is an extremely rugged, compact bi-ocular night vision goggle system. High-grade optics and automatic brightness control provide clear nighttime images under the most trying conditions. Included flip-up head mount or optional universal helmet mount allow simple hands-free use while available 3x and 5x magnified lenses convert the Nyx-7 Pro to a long-range optic.

FLIR PVS-14

40° Night Vision Monocular

Built on the framework of United States Military-commissioned AN/PVS-14 night vision units, the FLIR PVS-14 offers enhanced tactical awareness in a classic, battle-tested design. Flexible mounting options and adjustable gain control in a rugged, compact housing showcase why the PVS-14 remains a favorite among military and law enforcement professionals.

FLIR PVS-14-51

51° Night Vision Monocular

The FLIR PVS-14-51 single-tube night vision system brings a wide 51-degree field of view to the tough, military-trusted AN/PVS-14 housing. Head and helmet mounting promote hands-free operation while a maximized field of view enhances awareness and minimizes necessary movement. Built-in IR illuminator allows clear, covert vision in complete darkness.

FLIR PVS-7

Night Vision Goggles

Built on the framework of United States Military-commissioned AN/PVS-7 night vision goggles, the FLIR PVS-7 offers enhanced awareness in a classic, battle-tested design. Automatic brightness control, built-in IR illuminator, and an excessive-light cutoff help maintain a tactical advantage in any lighting condition. Flexible mounting options and a rugged composite housing make the PVS-7 a night vision favorite among military and law enforcement professionals.

FLIR Sirius

Night Vision Monocular

The FLIR Sirius night vision monocular offers excellent Gen2+ performance and numerous high-tech features. With manual gain control, built-in IR illuminator, and bright-light shutoff, the Sirius serves the needs of both recreational hunters and law enforcement professionals. Flexible mounting options and external accessories increase device capability while a tough composite housing stands up to wear and tear.

FLIR Spark

Night Vision Monocular

The FLIR Spark is a compact night vision monocular for enhancing awareness in minimal light conditions. A rugged composite housing and built-in IR illuminator allow Spark to capture sharp imagery in challenging weather conditions or complete darkness. Optional 3x and 5x optical zoom lenses and detachable high-power IR illuminator are available for long-range wildlife viewing.

MNVD-40

40˚ Multi-Purpose Night Vision Monocular

The FLIR MNVD-40 offers reliable night vision in a rugged, compact housing. Head, helmet, and weapon mounting options add versatility to a 40-degree field of view while battery life up to 40 hours keeps the MNVD mission-ready. Onboard IR illuminator and flood lens enhance details and assist detection in complete darkness.

Nyx-7

Night Vision Goggles

The FLIR Nyx-7 bi-ocular goggle system offers clear and bright night vision in minimal light conditions. High-grade optics, intuitive electronics, and Gen 2+ image intensifier tubes offer reliable vision while head or helmet mounting options allow exceptional hands-free use. Available 3x or 5x magnification lenses and attachable high-powered IR illuminator add mid- to long-range viewing capability.

Scion PTM

Professional Thermal Monocular

Built to equip law enforcement professionals with superior thermal surveillance, the FLIR Scion™ PTM packs high-performance thermal imaging and FLIR TruWITNESS® compatibility into a rugged, IP67-rated handheld monocular. Capable of geotagged video recording and live video transmission, the Scion PTM can instantly stream encrypted thermal footage of any pursuit, evidence recovery, or search and rescue effort to the command center via wireless network. A smooth 60 Hz refresh rate and picture-in-picture zoom capture minute details from a distance and maintain peripheral awareness for constant thermal supervision of suspects, team members, and standbys.