FLIR A655sc

High-Resolution Science Grade LWIR Camera

With its uncooled detector, high resolution, and all of the cutting-edge functionality scientists and researchers have come to expect from FLIR, the A655sc brings affordable research and science thermal imaging and measurement to a whole new level.

FLIR A325sc

Thermal Camera for Real-Time Analysis

Designed from the ground up to deliver the accurate thermal imaging and repeatable temperature readings you need, the FLIR A325sc provides more than 76,000 accurate temperature measurements in every image. This uncooled thermal imaging camera offers digital input directly to FLIR ResearchIR for start-and-stop recording, making it an excellent choice for a variety of research and science applications

FLIR GF335

Cooled MWIR High-Sensitivity Camera

If you need a mobile camera that can detect extremely subtle temperature differences, the FLIR GF335 Broadband is the camera for you. The GF335 is a high sensitivity, low noise, cooled thermal camera that excels at detecting faint heat signatures. It is well suited to a wide range of applications, including use on test ranges, non-destructive testing, research, and science applications.

FLIR SC6100

MWIR Science-Grade Camera

The versatile FLIR SC6000 Series cameras give you high speed and high resolution imagery in a package that’s easy to use yet flexible in configurations for just about any scientific or research application.

FLIR SC6700

Science-Grade MWIR InSb Infrared Camera

The FLIR SC6700 offers high-speed and high-resolution imagery in a flexible and easy-to-use package for just about any scientific or research application. The camera incorporates a cooled FLIR Indium Antimonide (InSb) detector that operates in the 3 to 5 or 1 to 5 micron waveband. Four active preset operating modes provide adjustable integration times, embedded non-uniformity correction, and bad pixel replacement. An exclusive SC6700 4-position motorized filter wheel permits effortless filter exchange in any environment.

FLIR SC7300L

Science-Grade Longwave MCT Infrared Camera

The FLIR SC7300L is a thermal imager with high sensitivity, accuracy, spatial resolution, and speed. It is specifically designed for academic and industrial R&D applications as well as integrators who need a flexible camera at an affordable cost. The longwave camera features 320 x 256 pixel resolution and a Mercury Cadmium Telluride (MCT) detector. It comes with a removable, motorized 4-position filter wheel, allowing imaging of events in a select part of the electromagnetic spectrum.

FLIR SC7650

Science-Grade MWIR InSb Infrared Camera

The FLIR SC7650 is specifically designed for academic and industrial R&D applications as well as integrators who need a flexible camera at an affordable cost. The midwave camera features 640 x 512 pixel resolution and an Indium Antimonide (InSb) detector, providing high sensitivity, accuracy, spatial resolution, and speed. It comes with a removable, motorized 4-position filter wheel, allowing imaging of events in a select part of the electromagnetic spectrum.

FLIR SC7750L

Science-Grade Longwave MCT Infrared Camera

The FLIR SC7750L is a longwave, 640 x 512 resolution thermal imager with a Mercury Cadmium Telluride (MCT) detector that provides high sensitivity, accuracy, spatial resolution, and speed. It is specifically designed for academic and industrial R&D applications as well as integrators who need a flexible camera at an affordable cost. Delivering excellent thermal imagery at fast frame rates while preserving temperature accuracy and sensitivity, the SC7750L is equipped with a removable, motorized 4-position filter wheel.

FLIR SC7900VL

Science-Grade Longwave MCT Infrared Camera

The FLIR SC7000 Series are very flexible cameras, with high sensitivity, accuracy, spatial resolution and speed. The SC7000 Series is specifcally designed for academic and industrial R&D applications as well as integrators who need a very flexible camera at an affordable cost.

FLIR SC8000 HD

High Speed MWIR Megapixel Science-Grade Infrared Camera

The FLIR SC8200 has a highly sensitive cooled FLIR InSb detector that offers 1,024 × 1,024 true megapixel resolution to produce ultra-sharp thermal images from which the smallest details can be seen and measured. Four active preset operating modes provide adjustable integration times, embedded non-uniformity correction, bad pixel replacement, and window size adjustments. The FLIR readout provides digital data at 200 megapixels per second for extreme imaging flexibility.

FLIR T1020 (Science)

HD Performance Handheld Infrared Camera

The T1020 (T1K) is a portable, high-speed, high definition infrared cameras designed to help you capture stunning thermal images and precise temperature measurement, whether you’re in the field or in the lab. Stream lossless radiometric imagery at up to 240 Hz with windowing through the optional High Speed Interface (HSI)*. When paired with a close-up 3× lens, T1K cameras accurately measure temperature on targets down to 51 μm. Whether you’re an engineer, researcher, or product developer, these battery-powered, handheld cameras offer the features and flexibility you need.

FLIR T1030sc

HD Performance Handheld Infrared Camera

The T1030sc is a portable, high-speed, high definition infrared camera that records full 1024 × 768 resolution images at 30 frames per second. It’s designed for engineers, researchers, and scientists who need the highest resolution and sensitivity possible in a flexible, battery-powered handheld package. The T1030sc lets you capture lossless HD radiometric imagery at up to 120 Hz which you can view, acquire, analyze, and share in FLIR ResearchIR Max or MathWorks® MATLAB.

FLIR T430sc

Compact, Portable Thermal Imaging Camera

The FLIR T430sc is a thermal imaging camera with a rotating optical block and touch screen interface. This handheld camera is perfect for bench-top testing in the lab or dynamic testing in the feld. The tiltable IR unit gives you great flexibility and allows you to conduct your experiments fast and in a comfortable position.

FLIR T450sc

Compact Thermal Camera

The FLIR T450sc is a thermal imaging camera with a rotating optical block and touch screen interface. This handheld camera is perfect for bench-top testing in the lab or dynamic testing in the feld. The tiltable IR unit gives you great flexibility and allows you to conduct your experiments fast and in a comfortable position.

FLIR X6550sc

High End Thermal Imaging Camera

The FLIR X6550sc provides excellent thermal measurement performance and advanced connectivity for scientists and R&D professionals with the most demanding applications. This full-featured yet compact camera offers ultra-sensitive, accurate measurements, and allows the user to concentrate on the experiment and not on the camera. The X6550sc is equipped with a cooled Indium Antimonide (InSb) detector for crisp thermal images of 640 x 512 pixels, and it detects temperature differences smaller than 25mK.

FLIR X8400sc

HD Thermal Imaging Camera

The FLIR X8400sc thermal imaging camera is ideal for scientists and R&D professionals who have the most demanding applications. It’s easy to use and provides advanced connectivity, so you can concentrate on the experiment and not on the camera. The FLIR X8400sc is equipped with a cooled Indium Antimonide detector that produces crisp thermal images of 1280 × 1024 pixels to show you the smallest of details, and it detects temperature differences smaller than 25mK.