R&D Software

All Products (3)Grid viewList View

FLIR Research Studio

Analysis Software

FLIR Research Studio is designed to work the way you do, with a simplified workflow for displaying, recording, viewing, and analyzing FLIR camera data. The software sets up quickly on your preferred platform—Windows, MacOs, or Linux—in more than 20 different languages. The streamlined, intuitive interface allows users of all levels to record and evaluate thermal data from multiple cameras and recorded sources simultaneously. With the ability to save and share workspaces within the data file, colleagues can view the recorded data exactly how you do, increasing efficiency and reducing the potential for measurement results to be misinterpreted due to poor translations.

FLIR BHP SDK

Cooled Camera Software Development Kit

The FLIR BHP SDK allows users of A6600/A6200sc/A6700sc/A8300sc/SC6x00/SC8x00/RS6700 series cameras to integrate camera control and GigE data streaming into their own applications. The BHP SDK provides C/C++ functions to control all available camera operations. The SDK is in the form of a Visual Studio project that includes integrated help and many example programs to demonstrate how to use the various functions.

ResearchIR

Measurement, Recording, and Analysis Software

ResearchIR is a powerful and easy to-use thermal analysis software package for FLIR Research & Development / Science cameras. It provides camera control, highspeed data recording, image analysis, and data sharing. The ResearchIR software connects directly to FLIR Research and Science cameras via USB, Firewire, Gigabit Ethernet, and Camera Link to acquire thermal snapshots or movie files. Users can easily customize recording options including start times, end times, and the number of frames to acquire.