Discontinued
Support Center

Agentase C1

For general inquiries
Please call (877) 692-2120 or submit a ticket

For more information about returns
submit an RMA

FAQ: Agentase C1 FAQ
Download
Datasheet: FLIR Agentase C1 Datasheet
Download
Specifications
System Overview
Shelf Life
2 years
Training Requirements
< 5 mins; no special skills required
Environmental
Operating Humidity
0-100%
Operating Temperature
32 to 113°F (0 to 45°C)
Storage Temperature
Store at room temp out of direct sunlight; product expiration is indicated by temp/ time indicator on packaging
Physical Features
Dimensions (L x W x H)
9.0 x 5.0 x 2.0 in (22.9 x 12.7 x 5.1 cm)
Weight
< 1.0 lb (< 0.5 kg)
Power
Cold Start Time
< 1 minute
Sampling & Analysis
Sample Introduction
Direct surface interrogation
Sample Phase
Solid and liquid
Sampling & Analysis
Sampling and analysisin <5mins
Threats
Nerve, blood, and blister agents, acid/base, aldehydes, oxidizers
Technology
Technology
Enzymes