Support Center
FLIR BHM XR+
For Support
Please
call +1 (800) 539-5539
For Service
Call +1 603 324 7900
or
Submit RMA
Overview:
Resources:
Specifications
General
- Built-in Display
- Color LCD Display
- Package Includes
- Handheld Thermal Camera, Hot Shoe Charging & Video Output Accessory, 4 Rechargeable AA Batteries, AC Power Adapter/Charger, Neck Lanyard, DVD with Operators manual, USB Cable, RCA Video Output Cable, SD Card, Quick Start Guide, Hardshell Case, Tactical Carry Pouch (optional)
- Warranty
- 2 Year Standard; 3/10 Year w/ Registration*
Connections & Communications
- SD Card
- Stores still images and video
- Video Output
- NTSC or PAL composite video; RCA jack
Environmental
- Drop
- 1 m drop (camera body only)
- Operating Temperature
- -4°F to +140°F (-20°C to +50°C)
- Rating
- IP-67, Submersible
- Storage Temperature
- -40°F to +167°F (-40°C to +70°C)
Marine Imaging & Optical
- Image Polarity
- White Hot / Black Hot / InstAlert; Selectable
- On-Screen Symbology
- Standard
- Video Refresh Rate
- <9 Hz or 30 Hz (NTSC and PAL)
Power
- Battery Life (Operating)
- >5 Hours on NiMH batteries
- Battery Life (Stand-by)
- 120 Hours on NiMH batteries
- Battery type
- 4 AA Batteries, NiMH, Li-Ion, or Alkaline
Thermal Imaging
- Polarity
- White Hot / Black Hot / InstAlert
- Thermal Resolution
- 640 x 480
- Waveband
- 7.5 - 13.5 µm
- Detector Type (VOx Microbolometer)
- 640 × 480
- Image Processing - Thermal
- FLIR Proprietary Digital Detail Enhancement
- Start-up Time from Stand-by
- < 1.5 seconds
User Interface
- Brightness
- Adjusts Display Brightness
- Picture Button
- Still image capture and video to SD card
- Power Button
- On/Off/Stand-by
- Zoom Button
- 2× & 4× E-zoom