Support Center

Articles:




Warranty & RMA
What is the process for handling Boson, Tau2, and Quark2 warranty repairs, including typical turnaround times?
Read the Story
System Requirements
Are there any safety issues associated with the storage, operation, repair and-or disposal of Boson or Tau2?
Read the Story
Technical Guidance
Are any toxic chemicals, hazardous materials and-or ozone depleting substances (ODS) used in Tau2 or Boson cameras?
Read the Story


Technical Guidance
Can auto-exposure be turned on and off in Boson? Is auto-exposure used to normalize the image with respect to min and max pixel magnitude?
Read the Story
System Requirements
How does a neutral density filter affect the scene dynamic range of FLIR’s OEM cameras?
Read the Story
Documents:
Datasheet
- Boson Datasheet
- Download
- BOSON ENGINEERING DATASHEET REV 340
- Download
- Boson Camera Adjustments Application Note
- Download
IDD
- Boson SDK Documentation Rev 206
- Download
Quick Start Guide
- Boson GUI 3.0 Quick Start Guide
- Download
Tech Note
- Boson Development Board Tech Note
- Download
- Boson FFC/NUC Control Application Doc Sept 2018
- Download
Downloads:
GUI
- Boson and ADK GUI 3.0.0 with x64 (64-bit) Drivers
- Download
- Boson and ADK GUI with x64 Drivers
- Download
- Boson and ADK GUI with x86 (32-bit) Drivers
- Download
Software Download
- Boson 2.0.6 IDD & SDK
- Download
- Boson 3.0 IDD & SDK
- Download
STEP File
- Boson VPC Accessory with USB Analog Cable Drawing
- Download
- IDD CAD Data Boson 320 - 13.8mm-f1.0
- Download
- IDD CAD Data Boson 320 - 18.0mm-f1.0
- Download
- IDD CAD Data Boson 320 - 2.3mm-f1.0
- Download
- IDD CAD Data Boson 320 - 36.0mm-f1.0
- Download
- IDD CAD Data Boson 320 - 4.3mm-f1.0
- Download
- IDD CAD Data Boson 320 - 6.3mm-f1.0
- Download
- IDD CAD Data Boson 320 - 9.1mm-f1.0
- Download
- IDD CAD Data Boson 320 - LENSLESS
- Download
- IDD CAD Data Boson 320SL - 2.3mm-f1.0 9hz
- Download
- IDD CAD Data Boson 320SL - 36.0mm-f1.0 9hz
- Download
- IDD CAD Data Boson 320SL - 4.3mm-f1.0 9hz
- Download
- IDD CAD Data Boson 320SL - 55.0mm-f1.0 9hz
- Download
- IDD CAD Data Boson 320SL - 6.3mm-f1.0 9hz
- Download
- IDD CAD data Boson 320SL - LENSLESS
- Download
- IDD CAD Data Boson 640 - 14.0mm-f1.0
- Download
- IDD CAD Data Boson 640 - 18.0mm-f1.0
- Download
- IDD CAD Data Boson 640 - 24.0mm-f1.0 9hz
- Download
- IDD CAD Data Boson 640 - 36.0mm-f1.0
- Download
- IDD CAD Data Boson 640 - 4.9mm-f1.1
- Download
- IDD CAD Data Boson 640 - 55.0mm-f1.0
- Download
- IDD CAD Data Boson 640 - 73.0mm-f1.0
- Download
- IDD CAD Data Boson 640 - 8.7mm-f1.0
- Download
- IDD CAD Data Boson 640 - LENSLESS
- Download
- IDD CAD Data Boson 640S - 13.6mm-f1.0
- Download
- IDD CAD Data Boson 640S - 4.9mm-f1.1
- Download
- IDD CAD Data Boson 640S - 9.2mm-f1.0
- Download
- IDD CAD Data Boson 640S -18.0mm-f1.1
- Download
- IDD CAD Data Boson 640SL - 73.0mm-f1.0 9hz
- Download
- IDD CAD Data Boson 640SL - 8.7mm-f1.0 9hz
- Download
Accessories:
Expansion Boards
- Boson Camera Link Accessory Kit (421-0063-00)
- Learn More
- Boson Development Board (250-0705-00)
- Learn More
- Boson VPC (only) (500-0869-00)
- Learn More
- Boson VPC Accessory w/ Analog (421-0062-00)
- Learn More
- Boson VPC w/Cables (421-0061-00)
- Learn More
Optical Accessories
- 12V 4" Blackbody for Gain Cal & Supplemental FFC (285-0029-02)
- Learn More
- Boson Lens Focus Tool (261-2609-00)
- Learn More
Mounts
- Boson Tripod Mount Adapter (261-2608-00)
- Learn More
Cables
- Boson VPC Cable (308-0271-00)
- Learn More
Media