;
FLIR CLI-650
Support Center

FLIR CLI-650

Go to Product Details Page

For Support
Please call 805 964 9797

For Service
Call 1-800-868-0639 or Submit RMA

Resources:
Datasheet: FLIR NIR Datasheet
Download
Specifications
Overview
Classification
Class IIIB Laser
Output Laser Power
650 mW
Beam Divergence (illuminator mode)
Imaging & Optical
Wavelength
860 nm
Power
Operating Current
1100 mA
Operating Voltage
2.1V
Power Efficiency
30%