Discontinued
Support Center

Fido X80

For general inquiries
Please call (877) 692-2120 or submit a ticket

For more information about returns
submit an RMA

Specifications
System Overview
Consumables & Maintenance Items
Sample Tickets, Thermal Printer Paper Rolls, Verification Pen, Verification Tickets, Ionization Filament, and Buffer Gas
Detection Modes
Explosives, Narcotics, and Dual-Mode Explosives/Narcotics
Training Requirements
1/2 to 1 day; Operator, Administrator, and Full System certifications are available
Environmental
Operating Temp & Humidity
0 to 40 °C (32 to 104 °F) / 95% humidity
Physical Features
Dimensions (L x W x H)
19.0 x 18.0 x 18.0 in (48.0 x 45.0 x 45.0 cm)
Packaging
Custom fit protective transport case with handle and wheels available
Printer
On-board thermal printer
Weight
45 lb (20 kg)
Power
Cold Start Time
< 30 mins (includes automatic system tune)
Input Voltage
110-240 VAC, 50/60 Hz
Sampling & Analysis
Sample Acquisition
Surface wipe with reusable sample ticket
Sample Phase
Trace particulate
Sampling & Analysis
Analysis time 10-20 seconds
Sensitivity
Nanogram level
Threats
Explosives detected: A broad range of military, commercial, and home-made explosives (including peroxide-based explosives); list available upon request Narcotics detected: A broad range of commonly abused narcotics, pharmaceutical drugs and controlled substances, including synthetic and designer drugs; list available upon request
System Interface
Alerts
Audible and visual
Data Transfer
Two USB ports, Ethernet port
Display
10.4" XGA-TFT touchscreen LCD with IR Touch, 1,024 x 768 pixels, 1,000 nits brightness
Simplified User Interface
GSS Touch interface with tiered user accounts
Technology
Ionization Type
Non-radioactive, dual ionization source
Technology
Mass spectrometer