;
Griffin G465
Support Center

Griffin G465

Go to Product Details Page

For Support
Please call (877) 692-2120 or submit a ticket.

For Service
submit RMA.

Resources:
Griffin G465 Datsheet
Download
Specifications
System Overview
Data Storage
Data automatically stored on supplied laptop (500 gb)
Training Requirements
1-2 days depending on level of training desired; Operator, Developer, and Full System certifications available
Environmental
Operating Temp & Humidity
41 to 104 °F (5 to 40 °C); <85% relative humidity
Storage Temperature
-13 to 131°F (-25 to 55°C)
Physical Features
Dimensions (L x W x H)
19.2 x 19.2 in x 21.1 (48.8 x 48.8 x 53.6 cm)
Weight
99.5 lbs (45.0 kg)
Enclosure & Protection
Rugged, internal shock mounting system; integrated vacuum system contains mini turbomolecular pump & quad diaphragm; no external shock table or vacuum system required
Power
Cold Start Time
<30 mins (includes automatic tuning/calibration)
Input Voltage
100–240 VAC; 24 VDC (+/- 5%, 25 A, 1000 W)
Sampling & Analysis
Sample Introduction
Split/splitless injector accepts: - Direct syringe injection (1 syringe included) - SPME fiber (optional) - Manual headspace sampler (optional) - Autosampler (optional) - PSI-Probe™ thermal separation via TAG™ (optional) - PSI-Probe thermal separation via GERSTEL-Twister® (optional) Universal Sampling Port with standard Tenax TA and Carboxen 1017 dual bed preconcentration tubes accepts: - Direct air intake onto precon tubes (adaptor included) - Griffin Purge and Trap for water analysis (optional) - Griffin X-Sorber handheld vapor sampler (optional) Membrane Introduction Mass Spectrometry (MIMS) Inlet: - Direct air intake for near real-time air monitoring capability.
Sample Phase
Solid, liquid, and vapor
Sampling & Analysis
Full identification in 4-15 mins for most chemicals, near real-time in survey mode
Threats
Detects and identifies explosives, narcotics, CWAs, TICs, environmental pollutants, and other chemicals
System Interface
Communication
Ethernet connection TCP/IP; remote operation and diagnostics
User Controls
Griffin System Software (GSS); GriffinLib, NIST and AMDIS mass spectral libraries included; capable of user-defined library
Display and Alerts
Full automation by connection with computer
Technology
Calibrant
Onboard FC-43 (Perfluorotributylamine)
Carrier Gas
Connection for external gas source (choice of He or H2); gas available from many vendors; H2 generator available
Detector
Conversion dynode electron multiplier
Ionization Type
Internal electron ionization (EI)
LTM - GC Column
Standard VB-5MS (15M x .18mm x .18µm); others available; programmable 40 to 300 °C
Mass Range & Scan Rate
35-425 m/z; up to 10,000 m/z per second @ 20 points per m/z
Technology
GC/MS; fully integrated low thermal mass gas chromatograph (LTM-GC) and MS/MS-capable ion trap mass analyzer