;
intelliRock III Reader
Support Center

intelliRock III Reader

Go to Product Details Page

For Support
Please call 1-866-477-3687

For Service
Call 1-866-354-7911 or Submit RMA

Resources:
Datasheet: Intellirock III Datasheet
Download
FLIR intelliRock III Manual
Download
Specifications
Overview
Notes
8+ job site names and logger locations
Overload Dose Rate Range
10 mSv/h to 500 mSv/h (1 rem/h to 50 rem/h)
Camera
160 × 120 resolution thermal imager
Environmental
Operating Temperature
-20°C to 99°C (-4°F to 210.2°F)
Temperature
Yes
Measurement & Analysis
Temperature Accuracy
±1°C, -20 to 80°C (4 to 176°F), ±2°C, 80 to 99°C (176 to 210.2°F)
Meter Data
Logger Data Storage
999 logger downloads
Max Storage Time & Temperature
85°C (185°F) for 5 years
Max Temperature Measurement Range
-20°C to 125°C (23°F to 257°F)
Temperature Measurement Rate
1 minute (resolution for min/max)
Temperature Resolution
1°C (1.8°F)
Time Accuracy
1 minute per month
Time
Yes
Maturity
Yes
Calibration Curve
Holds 5 calibration curves for strength conversions
Temp
Yes
Other
Events
6+ max and min temperature
General Reader Specs Operating Temp
-5° to 50°C (23° to 122°F)
PC Interface
USB and Bluetooth
Power
Battery
Rechargeable