;
Ladybug5 USB3
Discontinued
Support Center

Ladybug5 USB3

For Support
Please call 1-604-242-9937 or click here for support

For Service
Submit RMA

Overview:
Software / Firmware

Ladybug SDK

Learn more
Others

Product Change Notifications (PCN)

Read the Story
Knowledge Base

Understanding YUV data formats

Read the Story
Knowledge Base

How do I increase the dynamic range of my camera?

Read the Story
Knowledge Base

When does a change to a camera setting take effect?

Read the Story
Knowledge Base

How is gamma calculated and applied?

Read the Story
Knowledge Base

Controlling the white balance of your camera

Read the Story
Knowledge Base

Key differences between CCD and CMOS imaging sensors

Read the Story
Knowledge Base

Embedding frame-specific data into the first N pixels of an image.

Read the Story
Knowledge Base

Which sensor is used on my camera?

Read the Story
Knowledge Base

Determining the degree of motion blur in an image.

Read the Story
Knowledge Base

Can I use a camera without connecting to a PC?

Read the Story
Resources:
Software Download: Ladybug SDK
Download
Datasheet Download: Ladybug5 USB3 Datasheet
Download
Drawings: Ladybug5 USB3 Drawings
Download
Firmware Download: Ladybug5 USB3 Firmware
Download
GSM Download: Ladybug5 USB3 Getting Started Manuals
Download
PCN Download: Ladybug5 USB3 Product Change Notification
Download
Tech Ref Download: Ladybug5 USB3 Technical Reference Manuals
Download
Specifications
Overview
Field of View
90% of full sphere
Frame Rate
5
Pixel Size
3.45
Resolution
2048 × 2448
Sensor Type
CCD
Sensor Format
2/3"
ADC
12-bit
Chroma
Color
Megapixels
30
Readout Method
Global shutter
Sensor Name
Sony ICX655
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
IIDC v1.32
Warranty
2 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Environmental Protection
IP65
Environmental Sensors
Temperature, Barometer, Humidity, Accelerometer, Compass
Features
Image Processing
Shutter, gain, white balance, gamma and JPEG compression, are programmable via software
Flash Memory
1 MB non-volatile memory
Trigger Modes
Standard, skip frames, overlapped, multi-shot
User Sets
2 memory channels for custom camera settings
Exposure Range
0.02 ms to 2 seconds
Gain Range
0 dB to 18 dB
Imaging
Focus Distance
~200 cm. Objects have an acceptable sharpness from ~60 cm to infinity
Optics
6 high quality 4.4 mm focal length lenses
Spherical Distance
Calibrated from 2 m to infinity
Physical
Mass
3.0 kg
Auxiliary Output
3.3 V, 150 mA maximum
Interface
USB 3.1 Gen 1
Non-isolated I/O Ports
2 bi-directional
Opto-isolated I/O Ports
1 input, 1 output
Power
Power Consumption
13 W
Power Requirements
12-24 V
Recommended System Configuration
RAM
8 GB RAM or more
Port
USB 3 Port
Operating System
Windows 7 or 8, 64-bit
CPU
3.1 GHz Dual / Quad Core CPU
Video Card
NVIDIA Video Card 512mb
Dimensions (Diameter x Height)
197 mm × 160 mm