FLIR M324L
Discontinued
Support Center

FLIR M324L

For general inquiries
Please call +1 (800) 539-5539

For more information about returns
Call +1 603 324 7900 or submit RMA.

Overview:
Warranty

FLIR Maritime Warranty Upgrade

Read the Story
Warranty

FLIR Maritime Product Returns

Read the Story
Warranty

Under Warranty Repair Options

Read the Story
Warranty

Out Of Warranty Repairs

Read the Story
Warranty

FLIR Maritime Warranty FAQs

Read the Story
Warranty

FLIR Maritime Global Warranty

Read the Story
Brochure/Catalog: FLIR Professional Maritime Catalog
Download
STEP File: M Series 3D Model Drawing (STEP)
Download
Drawings: M Series 3D Model Drawing (EPRT)
Download
Firmware Download: Camera Firmware M Series (Feb 2014)
Download
Drawings: M Series Joystick 3D Model Drawing
Download
Specifications
General
Field of View
24° x 18° (NTSC)
Optional Accessories
Dual Station JCU; Low Smoke, Zero Halogen Ethernet Cables; Top-Down Mounting Riser
Size
7" dia. x 11.2" ht.
Standard Package
Camera Head with 18-inch Pigtails for Power, Analog Video, and Ethernet;Joystick Control Unit; Operator Manual
Warranty
3 Year (With product registration)
Weight
~9 lbs
Pan & Tilt Coverage
360° Continuous Pan, +/-90° Tilt
Connections & Communications
Construction Type
BNC with BNC-to-RCA adapter included for video out
Video Output
NTSC or PAL
Daylight Imaging
Detector Type - Daylight
1/2" Interline Transfer Lowlight CCD
FOV - Daylight
Matched to IR
Lines of Resolution - Daylight
768 x 494
Minimum Illumination - Daylight
100 µlux (@ f/1.4)
Environmental
Automatic Window Defrost
Standard
EMI
IEC 60945
Lightning Protection
Standard
Operating Temperature Range
-25°C to +55°C
Salt Mist
IEC60945
Sand & Dust
Mil-Std-810E
Shock
15 g vertical, 9 g horizontal
Storage Temperature Range
-40°C to +85°C
Vibration
IEC 60945; MIL-STD-810E
Water Ingress
IPx6
Wind
100 knot (115.2 mph)
Power
Power Consumption
25 W nominal; 50 W max
Power Requirements
14 VDC to 24 VDC (-10%/+30%)
Range Performance
Detect Man (18m x 05m)
~1,500 ft (450 m)
Detect Small Vessel (4.0m x 1.5m)
~4,200 ft (1.3 km)
Thermal Imaging
Sensor Type
320 x 240 VOx Microbolometer
Thermal Resolution
320 x 240
E-Zoom - Thermal
2x
Field of View - Thermal
24° x 18°?
Focal Length - Thermal
19 mm
Image Processing - Thermal
FLIR DDE