;
FLIR M617CS
Discontinued
Support Center

FLIR M617CS

For Support
Please call +1 (800) 539-5539

For Service
Call +1 603 324 7900 or Submit RMA

Overview:
Warranty & RMA

FLIR Maritime Global Warranty

Read the Story
Warranty & RMA

Out Of Warranty Repairs

Read the Story
Application Story

Five Reasons Maritime First Responders Need Thermal Imaging

Read the Story
Warranty & RMA

Under Warranty Repair Options

Read the Story
Warranty & RMA

FLIR Maritime Product Returns

Read the Story
Warranty & RMA

FLIR Maritime Warranty FAQs

Read the Story
Resources:
User Manual: M-Series User Manual
Download
Manual: M-Series Installation Guide
Download
Certification: M-Series Declaration of Conformity
Download
Drawing: M-Series ICD Single and Dual Payload
Download
Tech Note: M-Series Installer Alert - Garmin Marine Network
Download
Brochure: Thermal Vision for First Responders and Commercial Vessels Brochure
Download
Brochure: FLIR Recreational Boating Brochure
Download
STEP File: M Series 3D Model Drawing (STEP)
Download
Drawings: M Series 3D Model Drawing (EPRT)
Download
Drawings: M Series Joystick 3D Model Drawing
Download
Specifications
General
Size
7" (177.8 mm) dia. × 11.2" (284.4 mm) ht.
Firefighter Mode
No
HD-SDI Lossless Video Output
No
Network Video Output
No
Pan & Tilt Adjustment Range
360° Continuous Pan, +/-90° Tilt
Overview
Weight
~ 9 lbs (4 kg)
Connections & Communications
Analog Video Output
NTSC, 30 Hz or <9 Hz
Analog Video Connector Types
F-type BNC with BNC-to-RCA adapter included for video out
Environmental
Automatic Window Defrost
Standard at Power-Up
EMI
IEC 60945
Lightning Protection
Standard
Operating Temperature Range
-13°F to +131°F (-25°C to +55°C)
Salt Mist
IEC60945
Shock
15g vertical, 9g horizontal
Storage Temperature Range
-40°F to +185°F (-40°C to +85°C)
Vibration
IEC 60945; MIL-STD-810E
Water Ingress
IPX 6 (heavy seas, powerful jets of water)
Wind
100 knot (115.2 mph)
Sand & Dust Ingress
Mil-Std-810E
Marine Imaging & Optical
Video Tracking
No
Power
Power Consumption
25 W nominal; 50 W max
Power Requirements
12-24 V DC
Range Performance
Detect Man (18m x 05m)
4,900ft (1,494m)
Detect Small Vessel (4.0m x 1.5m)
2.1nm (3.9km)
Thermal Imaging
Continuous E-Zoom
2x 4x
Thermal Resolution
640 x 512
Detector Type - Thermal
640x512 VOx Microbolometer
Field of View - Thermal
17° x 20°
Focal Length - Thermal
35mm
Focus - Thermal
Fixed 12ft (3.6m) to infinity
Image Processing - Thermal
FLIR Proprietary Digital Detail Enhancement
Video Refresh Rate - Thermal
< 9 Hz or 30 Hz (NTSC)
Visible Camera
Lines of Resolution
530.0
Detector Type - Visible
Color CCD
E-Zoom - Visible
12x
Minimum Illumination - Visible
1.4 Lux
Optical Zoom - Visible
36x