;
MIO
Support Center

MIO

Go to Product Details Page

For Support
Please click here for support

For Service
Call 1-866-354-7911 or Submit RMA

Resources:
Datasheet: MIO FCR Datasheet
Download
Specifications
Connections & Communications
Ethernet Connectivity
100BASE-T
Power
Digital Output Current
0.5 A per channel, 1.5 A all channels
Digital Output Voltage
10-30 VDC