;
FLIR MLP
Support Center

FLIR MLP

Go to Product Details Page

For Service
Call 1-800-868-0639 or Submit RMA

Resources:
Certification: ISO 9001-2008 Certificate
Download
ISO 9001-2008 Certificate 2017
Download
Datasheet: FLIR MLP Datasheet
Download
Specifications
Overview
Classification
Class IIIB
System Weight
5 grams
Imaging & Optical
Wavelength
830 nm (NVG)
Power
Output Power
20 to 150 mW
Power and Control
Optional UART communication