;
MLR100
Support Center

MLR100

Go to Product Details Page

For Service
Call 1-800-868-0639 or Submit RMA

Resources:
Certification: ISO 9001-2008 Certificate
Download
ISO 9001-2008 Certificate 2017
Download
Datasheet: FLIR MLR100 Datasheet
Download
Specifications
Overview
Dimensions
32 x 32 x 41 mm
Divergence Angle
10 × 10 mrad
Electronics Interface
3-wire clocked serial
Laser Safety
Class 1 under 10 Hz
Laser Wavelength
905 nm
Pulse Repitition Frequency [variable]
Up to 500 Hz
Size
32 x 32 x 41 mm
System Weight
22 grams
Weight
22 g
Connections & Communications
Interface
RS.232
Imaging & Optical
Range
~ 0 cm to >100 m
Resolution
< 0.2 m
Wavelength
905 - 940 nm
Power
Power Consumption
400 mW @ 255 Hz